| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 6.0802 |
| 50 - 249 | £ 4.343 |
| 250 + | £ 4.2453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Hole Length | 22.2 mm |
|---|---|
| Mounting Hole Length | 0.874 in |
| Mounting Hole Width | 20.2 mm |
| Mounting Hole Width | 0.795 in |
| Grip Range | 14.5 mm |
| Grip Range | 0.571 in |
| Cam Material | Steel |
| Latch Material | Die Cast Zinc Alloy |
| Colour | Black |
| Finish | Sơn tĩnh điện |
| Key Type | No Key |
| Latch Style | Quarter-Turn Latch |
| Handle Type | Wing Knob Handle |
| Includes | No Includes |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue