Quantity | Unit price |
---|---|
1+ | £ 26.0292 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 4.37 in |
---|---|
Overall Length | 111.0 mm |
Holding Force | 200.0 kg |
Holding Force | 440.9 lbs |
Mount Type | Flanged Base |
Handle Movement Action | Push Pull |
Locking Mechanism | Non-Locking |
Base Material | Steel |
Handle Movement | 174 |
Handle Type | Straight Handle |
Handle Colour | Red |
Commodity Code | 8205700000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue