Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10314609 | £ 0.1913 - £ 0.1998 | Request the lead time here |
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
|
Fir Tree
|
|
| £ 0.2989 - £ 0.369 | 1989 In stock |
|
0.320 in
8.1 mm
|
|
Fir Tree
|
||
| £ 0.1238 - £ 0.1528 | 4000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1262 - £ 0.1559 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1238 - £ 0.1528 | 148998 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| 10009239 | £ 0.118 - £ 0.1418 | 16754 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009246 | £ 0.1357 - £ 0.163 | 26173 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009307 | £ 0.1534 - £ 0.1843 | 4000 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246122 | £ 0.3982 - £ 0.3982 | 163419 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10277119 | £ 0.3004 - £ 0.3004 | 56315 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10009222 | £ 0.118 - £ 0.1418 | 310433 In stock |
|
0.209 in
5.3 mm
|
|
Screw
|
|
| £ 0.1984 - £ 0.2069 | 11900 In stock |
|
|
|
Push-In
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
|
|
|
|
||
| £ 0.1757 - £ 0.1828 | 3707 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.1254 - £ 0.1279 | Request the lead time here |
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
|
Push In
|
||
| 10009512 | £ 0.3997 - £ 0.4167 | 47884 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Fir Tree
|
|
| 10009383 | £ 0.7058 - £ 0.72 | 500 In stock |
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Square Hole
|
|
| 10009543 | £ 0.0554 - £ 0.0684 | 1990 In stock |
|
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
|
|
| 10009680 | £ 0.2225 - £ 0.231 | 4520 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
0.047 - 0.11 in
1.2 - 2.8 mm
|
Push In
|
|
| £ 0.1267 - £ 0.1294 | 44506 In stock |
|
0.157 in
4.0 mm
|
|
Push-In
|
||
| 10009550 | £ 0.0637 - £ 0.0786 | 9000 In stock |
|
0.11 in
2.8 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
Push-In
|
|
| 10009529 | £ 0.1842 - £ 0.1927 | 78000 In stock |
|
0.189 in
4.8 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Push-In
|
|
| 10376898 | £ 0.5357 - £ 0.5357 | 1000 In stock |
0.244 in
6.2 mm
|
0.319 in
8.1 mm
|
|
Push In
|
|
| £ 0.153 - £ 0.1559 | Request the lead time here |
|
0.319 in
8.1 mm
|
|
Push-In
|
||
| 10009505 | £ 0.18 - £ 0.1885 | 36795 In stock |
|
0.189 in
4.8 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Push-In
|
|
| £ 0.1267 - £ 0.1294 | 3446 In stock |
|
0.157 in
4.0 mm
|
|
Push-In
|
||
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| 10277133 | £ 0.7228 - £ 0.7228 | 947 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| £ 0.118 - £ 0.1418 | 24573 In stock |
|
0.209 in
5.3 mm
|
|
Screw
|
||
| 10009321 | £ 0.1334 - £ 0.1603 | 33074 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10009536 | £ 0.2934 - £ 0.4734 | Request the lead time here |
|
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Push-In
|
|
| 10009291 | £ 0.1334 - £ 0.1603 | 8197 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10009420 | £ 0.1715 - £ 0.1785 | 6075 In stock |
|
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
|
| 10376881 | £ 0.4861 - £ 0.4861 | 27248 In stock |
0.189 in
4.8 mm
|
0.15 in
3.8 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
Push In
|
|
| £ 0.153 - £ 0.1559 | Request the lead time here |
|
0.319 in
8.1 mm
|
|
Push-In
|
||
| 10009475 | £ 0.3897 - £ 0.4053 | 11200 In stock |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push In
|
|
| 10009338 | £ 0.1534 - £ 0.1843 | 1000 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246108 | £ 0.2792 - £ 0.2792 | 569500 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10246146 | £ 0.7228 - £ 0.7228 | 2401 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10155219 | £ 0.1311 - £ 0.1366 | 16710 In stock |
|
0.126 in
3.2 mm
|
|
Screw
|
|
| £ 0.1384 - £ 0.1445 | Request the lead time here |
|
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
|
||
| £ 0.0815 - £ 0.0867 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009673 | £ 0.1771 - £ 0.1842 | 53000 In stock |
|
0.26 in
6.6 mm
|
0.047 - 0.109 in
1.19 - 2.77 mm
|
Push-In
|
|
| 10155202 | £ 0.18 - £ 0.1842 | 5674 In stock |
|
0.524 in
13.3 mm
|
|
|
|
| 10009413 | £ 0.1715 - £ 0.1785 | 35000 In stock |
|
0.138 in
3.5 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
Push-In
|
|
| 10009666 | £ 0.1587 - £ 0.1658 | 109000 In stock |
|
0.26 in
6.6 mm
|
0.047 - 0.109 in
1.19 - 2.77 mm
|
Push-In
|
|
| 10009390 | £ 0.7058 - £ 0.72 | 183 In stock |
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Square Hole
|
|
| £ 0.2324 - £ 0.2423 | Request the lead time here |
|
|
|
Push-In
|
||
| £ 0.3083 - £ 0.3152 | Request the lead time here |
0.252 in
6.4 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
| £ 0.046 - £ 0.0688 | 26888 In stock |
|
|
|
Push-In
|
||
| £ 0.1984 - £ 0.2069 | 504 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2381 - £ 0.248 | 397 In stock |
|
|
|
|
||
| 10246115 | £ 0.3004 - £ 0.3004 | 36730 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277102 | £ 0.2792 - £ 0.2792 | 47752 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277140 | £ 0.7228 - £ 0.7228 | 7100 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10009314 | £ 0.1334 - £ 0.1603 | 32266 In stock |
|
0.323 in
8.2 mm
|
|
Screw
|
|
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| £ 0.3416 - £ 0.3486 | 1039 In stock |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009260 | £ 0.118 - £ 0.1418 | 8881 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009277 | £ 0.1357 - £ 0.163 | 1078 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| £ 0.7228 - £ 0.7228 | 8198 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
||
| 10277126 | £ 0.3982 - £ 0.3982 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10009284 | £ 0.1334 - £ 0.1603 | 612782 In stock |
|
0.323 in
8.2 mm
|
|
Screw
|
|
| 10009710 | £ 0.1559 - £ 0.1615 | 1000 In stock |
|
0.189 in
4.8 mm
|
0.125 in
3.18 mm
|
|
|
| 10009352 | £ 0.2363 - £ 0.2699 | Request the lead time here |
|
0.154 in
3.9 mm
|
|
Push-In
|
|
| 10253724 | £ 1.3394 - £ 1.3394 | 215100 In stock |
|
|
|
Push-In
|
|
| 10009406 | £ 0.1941 - £ 0.2026 | 7357 In stock |
|
0.236 in
6.0 mm
|
|
Push-In
|
|
| £ 0.1254 - £ 0.1279 | 306 In stock |
0.154 in
3.9 mm
|
0.209 in
5.3 mm
|
|
Push In
|
||
| 10009468 | £ 0.1542 - £ 0.1766 | 41000 In stock |
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push-In
|
|
| 10009345 | £ 0.1816 - £ 0.2065 | 392700 In stock |
|
|
0.252 in
6.4 mm
|
|
|
| 10009567 | £ 0.1154 - £ 0.1424 | 1000 In stock |
0.189 in
4.8 mm
|
0.190 in
4.8 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Snap-In
|
|
| £ 0.1327 - £ 0.1638 | 14000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Push In
|
||
| 10108932 | £ 0.8816 - £ 0.8816 | 500 In stock |
0.374 in
9.5 mm
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push In
|
|
| 10363676 | £ 0.0697 - £ 0.1549 | Request the lead time here |
0.169 in
4.3 mm
|
|
|
Arrowhead
|
|
| £ 0.0848 - £ 0.1047 | 55287 In stock |
0.248 in
6.3 mm
|
|
|
Push Fit