Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
£ 0.3083 - £ 0.3152 Request the lead time here
6.4 mm
7.2 mm
Fir Tree
£ 0.2381 - £ 0.248 397 In stock
£ 0.046 - £ 0.0688 26888 In stock
Push-In
£ 0.2324 - £ 0.2423 Request the lead time here
Push-In
10009413 £ 0.1715 - £ 0.1785 37952 In stock
3.5 mm
0.79 - 1.98 mm
Push-In
10009666 £ 0.1587 - £ 0.1658 12000 In stock
6.6 mm
1.19 - 2.77 mm
Push-In
£ 0.1267 - £ 0.1294 9446 In stock
4.0 mm
Push-In
£ 0.1254 - £ 0.1279 Request the lead time here
3.9 mm
5.0 mm
Push In
10009512 £ 0.3997 - £ 0.4167 51884 In stock
7.0 mm
4.8 mm
0.8 - 3.0 mm
Fir Tree
10009383 £ 0.7058 - £ 0.72 500 In stock
13.0 mm
0.8 - 2.0 mm
Square Hole
10253724 £ 1.3394 - £ 1.3394 148100 In stock
Push-In
10009406 £ 0.1941 - £ 0.2026 3357 In stock
6.0 mm
Push-In
£ 0.1254 - £ 0.1279 306 In stock
3.9 mm
5.3 mm
Push In
10009468 £ 0.1542 - £ 0.1766 39795 In stock
5.6 mm
1.4 - 2.0 mm
Push-In
10009345 £ 0.1816 - £ 0.2065 438700 In stock
6.4 mm
10009710 £ 0.1559 - £ 0.1615 20876 In stock
4.8 mm
3.18 mm
£ 0.1327 - £ 0.1638 14000 In stock
4.8 mm
5.6 mm
0.5 - 2.3 mm
Push In
10009352 £ 0.2363 - £ 0.2699 9932 In stock
3.9 mm
Push-In
10009567 £ 0.1154 - £ 0.1424 1000 In stock
4.8 mm
4.8 mm
0.5 - 2.3 mm
Snap-In
10009246 £ 0.1357 - £ 0.163 30173 In stock
5.3 mm
Screw-In
  • of 4
Cable Tie Holder Fir Tree M8 7.2 mm PA Black

10639863

Price Range
£ 0.3152 - £ 0.3083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    7.2 mm
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    13.2 mm
Cable Tie Holder Nylon 6/6 Black

10035788

Price Range
£ 0.248 - £ 0.2381

Stock Levels
397 In stock
Attributes
  • Colour
    Black
  • Overall Height
    13.2 mm
  • Overall Width
    45.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Cable Tie Holder Push-In Nylon 6/6 Natural

10009581

Price Range
£ 0.0688 - £ 0.046

Stock Levels
26888 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    7.0 mm
Cable Tie Holder Push-In Nylon 6/6 Natural

10009628

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    25.0 mm
Cable Tie Holder Push-In 3.5 mm Nylon 6/6 Natural

10009413

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
37952 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    3.5 mm
  • Panel Thickness Range
    0.79 - 1.98 mm
  • Overall Length
    14.3 mm
Cable Tie Holder Push-In 6.6 mm Nylon 6/6 Natural

10009666

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.19 - 2.77 mm
  • Overall Height
    17.5 mm
Cable Tie Holder Push-In 4.0 mm Nylon 6/6 Natural

10089309

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
9446 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push In 5.0 mm PA Natural

10126356

Price Range
£ 0.1279 - £ 0.1254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    2.4 - 5.0 mm
  • Compatible Hole Diameter
    3.9 mm
  • Overall Height
    20.0 mm
Cable Tie Holder Fir Tree 4.8 mm PA Black

10009512

Price Range
£ 0.4167 - £ 0.3997

Stock Levels
51884 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Compatible Hole Diameter
    7.0 mm
Cable Tie Holder Square Hole 13.0 mm Nylon 6/6 Black

10009383

Price Range
£ 0.72 - £ 0.7058

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Square Hole
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    28.0 mm
Cable Tie Holder Push-In Nylon 6/6 Black

10253724

Price Range
£ 1.3394 - £ 1.3394

Stock Levels
148100 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Push-In 6.0 mm Nylon 6/6 Natural

10009406

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
3357 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    6.0 mm
  • Overall Height
    16.6 mm
  • Overall Length
    9.4 mm
Cable Tie Holder Push In 5.3 mm PA Black

10126363

Price Range
£ 0.1279 - £ 0.1254

Stock Levels
306 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Compatible Hole Diameter
    3.9 mm
  • Overall Height
    20.0 mm
Cable Tie Holder Push-In 5.6 mm Nylon 6/6 Natural

10009468

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
39795 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.4 - 2.0 mm
  • Overall Height
    15.8 mm
Cable Tie Holder Nylon 6/6 Natural

10009345

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
438700 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder 4.8 mm 4.8 mm Nylon 6/6 Natural

10009710

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
20876 In stock
Attributes
  • Colour
    Natural
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    3.18 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Push In 5.6 mm PA Natural

10009574

Price Range
£ 0.1638 - £ 0.1327

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    0.5 - 2.3 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Push-In 3.9 mm Nylon 6/6 Natural

10009352

Price Range
£ 0.2699 - £ 0.2363

Stock Levels
9932 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    3.9 mm
  • Overall Height
    13.1 mm
  • Overall Length
    11.1 mm
Cable Tie Holder Snap-In 0.190 in Nylon 6/6 Natural

10009567

Price Range
£ 0.1424 - £ 0.1154

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Panel Thickness Range
    0.5 - 2.3 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Screw-In #8. M4 5.3 mm PA Natural

10009246

Price Range
£ 0.163 - £ 0.1357

Stock Levels
30173 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm