Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0848 - £ 0.1047 | Request the lead time here |
0.248 in
6.3 mm
|
|
|
Push Fit
|
||
| £ 0.1238 - £ 0.1528 | 4000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1262 - £ 0.1559 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.2989 - £ 0.369 | 1989 In stock |
|
0.320 in
8.1 mm
|
|
Fir Tree
|
||
| £ 0.1238 - £ 0.1528 | Request the lead time here |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| 10363676 | £ 0.0697 - £ 0.1549 | Request the lead time here |
0.169 in
4.3 mm
|
|
|
Arrowhead
|
|
| £ 0.1984 - £ 0.2069 | 11900 In stock |
|
|
|
Push-In
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.0815 - £ 0.0867 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009291 | £ 0.1334 - £ 0.1603 | 8197 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10009239 | £ 0.118 - £ 0.1418 | 16754 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009338 | £ 0.1534 - £ 0.1843 | Request the lead time here |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246108 | £ 0.2792 - £ 0.2792 | 541700 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| £ 0.1384 - £ 0.1445 | Request the lead time here |
|
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
|
||
| 10009321 | £ 0.1334 - £ 0.1603 | 34074 In stock |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10009505 | £ 0.18 - £ 0.1885 | 41795 In stock |
|
0.189 in
4.8 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Push-In
|
|
| 10009222 | £ 0.118 - £ 0.1418 | 312433 In stock |
|
0.209 in
5.3 mm
|
|
Screw
|
|
| 10246146 | £ 0.7228 - £ 0.7228 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10277133 | £ 0.7228 - £ 0.7228 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| £ 0.153 - £ 0.1559 | Request the lead time here |
|
0.319 in
8.1 mm
|
|
Push-In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue