Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10314609 | £ 0.1913 - £ 0.1998 | Request the lead time here |
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
|
Fir Tree
|
|
| £ 0.2989 - £ 0.369 | 1989 In stock |
|
0.320 in
8.1 mm
|
|
Fir Tree
|
||
| £ 0.1238 - £ 0.1528 | 4000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1262 - £ 0.1559 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1238 - £ 0.1528 | 148998 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| 10009239 | £ 0.118 - £ 0.1418 | 16754 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009246 | £ 0.1357 - £ 0.163 | 29173 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
| 10009307 | £ 0.1534 - £ 0.1843 | 1000 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| 10246122 | £ 0.3982 - £ 0.3982 | 168019 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10277119 | £ 0.3004 - £ 0.3004 | 58115 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10009222 | £ 0.118 - £ 0.1418 | 311433 In stock |
|
0.209 in
5.3 mm
|
|
Screw
|
|
| £ 0.1984 - £ 0.2069 | 11900 In stock |
|
|
|
Push-In
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
|
|
|
|
||
| £ 0.1757 - £ 0.1828 | 3707 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.1254 - £ 0.1279 | Request the lead time here |
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
|
Push In
|
||
| 10009512 | £ 0.3997 - £ 0.4167 | 51884 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Fir Tree
|
|
| 10009383 | £ 0.7058 - £ 0.72 | 500 In stock |
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Square Hole
|
|
| 10009543 | £ 0.0554 - £ 0.0684 | 1990 In stock |
|
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
|
|
| 10009680 | £ 0.2225 - £ 0.231 | 4520 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
0.047 - 0.11 in
1.2 - 2.8 mm
|
Push In