Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
10246146 £ 0.7228 - £ 0.7228 Request the lead time here
9.0 mm
Screw
10277133 £ 0.7228 - £ 0.7228 Request the lead time here
9.0 mm
Screw
10009666 £ 0.1587 - £ 0.1658 12000 In stock
6.6 mm
1.19 - 2.77 mm
Push-In
£ 0.1267 - £ 0.1294 9446 In stock
4.0 mm
Push-In
£ 0.1254 - £ 0.1279 Request the lead time here
3.9 mm
5.0 mm
Push In
10009512 £ 0.3997 - £ 0.4167 51884 In stock
7.0 mm
4.8 mm
0.8 - 3.0 mm
Fir Tree
10009383 £ 0.7058 - £ 0.72 500 In stock
13.0 mm
0.8 - 2.0 mm
Square Hole
10009284 £ 0.1334 - £ 0.1603 562782 In stock
8.2 mm
Screw
10155202 £ 0.18 - £ 0.1842 7174 In stock
13.3 mm
10009413 £ 0.1715 - £ 0.1785 37000 In stock
3.5 mm
0.79 - 1.98 mm
Push-In
£ 0.1502 - £ 0.1559 Request the lead time here
4.3 mm
5.1 mm
Screw
10009543 £ 0.0554 - £ 0.0684 1990 In stock
1.0 - 4.5 mm
£ 0.118 - £ 0.1418 16000 In stock
5.3 mm
Screw
10009680 £ 0.2225 - £ 0.231 4520 In stock
6.4 mm
6.6 mm
1.2 - 2.8 mm
Push In
£ 0.1267 - £ 0.1294 44506 In stock
4.0 mm
Push-In
10009550 £ 0.0637 - £ 0.0786 9000 In stock
2.8 mm
1.0 - 4.5 mm
Push-In
10009529 £ 0.1842 - £ 0.1927 98000 In stock
4.8 mm
0.8 - 3.0 mm
Push-In
10009390 £ 0.7058 - £ 0.72 183 In stock
13.0 mm
0.8 - 2.0 mm
Square Hole
10009345 £ 0.1816 - £ 0.2065 347700 In stock
6.4 mm
£ 0.1327 - £ 0.1638 14000 In stock
4.8 mm
5.6 mm
0.5 - 2.3 mm
Push In
  • of 4
Cable Tie Holder Screw 9.0 mm Nylon 6/6 Natural

10246146

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    11.6 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw 9.0 mm Nylon 6/6 Black

10277133

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    17.5 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Push-In 6.6 mm Nylon 6/6 Natural

10009666

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.19 - 2.77 mm
  • Overall Height
    17.5 mm
Cable Tie Holder Push-In 4.0 mm Nylon 6/6 Natural

10089309

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
9446 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push In 5.0 mm PA Natural

10126356

Price Range
£ 0.1279 - £ 0.1254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    2.4 - 5.0 mm
  • Compatible Hole Diameter
    3.9 mm
  • Overall Height
    20.0 mm
Cable Tie Holder Fir Tree 4.8 mm PA Black

10009512

Price Range
£ 0.4167 - £ 0.3997

Stock Levels
51884 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Compatible Hole Diameter
    7.0 mm
Cable Tie Holder Square Hole 13.0 mm Nylon 6/6 Black

10009383

Price Range
£ 0.72 - £ 0.7058

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Square Hole
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    28.0 mm
Cable Tie Holder Screw 8.2 mm Nylon 6/6 Natural

10009284

Price Range
£ 0.1603 - £ 0.1334

Stock Levels
562782 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder 13.3 mm Nylon 6/6 Natural

10155202

Price Range
£ 0.1842 - £ 0.18

Stock Levels
7174 In stock
Attributes
  • Colour
    Natural
  • Compatible Cable Tie Width Range
    13.3 mm
  • Overall Height
    12.7 mm
  • Overall Length
    25.9 mm
  • Overall Width
    19.5 mm
Cable Tie Holder Push-In 3.5 mm Nylon 6/6 Natural

10009413

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
37000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    3.5 mm
  • Panel Thickness Range
    0.79 - 1.98 mm
  • Overall Length
    14.3 mm
Cable Tie Holder Screw 5.1 mm PA Natural

10122051

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.1 mm
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    8.0 mm
Cable Tie Holder Nylon 6/6 Natural

10009543

Price Range
£ 0.0684 - £ 0.0554

Stock Levels
1990 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Screw 5.3 mm Nylon 6/6 Natural

10009253

Price Range
£ 0.1418 - £ 0.118

Stock Levels
16000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder Push In 6.6 mm PA Natural

10009680

Price Range
£ 0.231 - £ 0.2225

Stock Levels
4520 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.2 - 2.8 mm
  • Compatible Hole Diameter
    6.4 mm
Cable Tie Holder Push-In 4.0 mm Nylon 6/6 Black

10089316

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
44506 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push-In 2.8 mm Nylon 6/6 Natural

10009550

Price Range
£ 0.0786 - £ 0.0637

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.8 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Overall Height
    16.1 mm
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

10009529

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
98000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Square Hole 13.0 mm Nylon 6/6 Black

10009390

Price Range
£ 0.72 - £ 0.7058

Stock Levels
183 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Square Hole
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    28.0 mm
Cable Tie Holder Nylon 6/6 Natural

10009345

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
347700 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Push In 5.6 mm PA Natural

10009574

Price Range
£ 0.1638 - £ 0.1327

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    0.5 - 2.3 mm
  • Compatible Hole Diameter
    4.8 mm