Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10108932 | £ 0.8816 - £ 0.8816 | 500 In stock |
0.374 in
9.5 mm
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push In
|
|
| 10363676 | £ 0.0697 - £ 0.1549 | Request the lead time here |
0.169 in
4.3 mm
|
|
|
Arrowhead
|
|
| £ 0.2989 - £ 0.369 | 1989 In stock |
|
0.320 in
8.1 mm
|
|
Fir Tree
|
||
| £ 0.1238 - £ 0.1528 | 4000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1238 - £ 0.1528 | Request the lead time here |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1262 - £ 0.1559 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1984 - £ 0.2069 | 11900 In stock |
|
|
|
Push-In
|
||
| 10009567 | £ 0.1154 - £ 0.1424 | 1000 In stock |
0.189 in
4.8 mm
|
0.190 in
4.8 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Snap-In
|
|
| 10253724 | £ 1.3394 - £ 1.3394 | 147800 In stock |
|
|
|
Push-In
|
|
| £ 0.1254 - £ 0.1279 | 306 In stock |
0.154 in
3.9 mm
|
0.209 in
5.3 mm
|
|
Push In
|
||
| 10009468 | £ 0.1542 - £ 0.1766 | 39795 In stock |
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push-In
|
|
| 10009710 | £ 0.1559 - £ 0.1615 | 20876 In stock |
|
0.189 in
4.8 mm
|
0.125 in
3.18 mm
|
|
|
| 10009352 | £ 0.2363 - £ 0.2699 | 9932 In stock |
|
0.154 in
3.9 mm
|
|
Push-In
|
|
| 10009345 | £ 0.1816 - £ 0.2065 | 438700 In stock |
|
|
0.252 in
6.4 mm
|
|
|
| 10009406 | £ 0.1941 - £ 0.2026 | 1357 In stock |
|
0.236 in
6.0 mm
|
|
Push-In
|
|
| £ 0.1327 - £ 0.1638 | 14000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Push In
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
|
|
|
|
||
| £ 0.1757 - £ 0.1828 | 3707 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
|
|
|
Push-In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue