Menu Search

Push-In Spacer

In production

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
PSD-14M-19 £ 0.0371 - £ 0.0404 Request the lead time here
3.5 mm
1.6 mm
14.0 mm
£ 0.0294 - £ 0.032 Request the lead time here
3.5 mm
1.6 mm
12.0 mm
£ 0.1182 - £ 0.1231 Request the lead time here
3.5 mm
1.6 mm
8.0 mm
PSD-6M-01 £ 0.1532 - £ 0.1702 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1096 - £ 0.1118 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
5.5 mm
£ 0.1431 - £ 0.3269 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
13.5 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
6.0 mm
£ 0.1139 - £ 0.1266 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
£ 0.163 - £ 0.17 Request the lead time here
3.5 mm
1.6 mm
8.0 mm
£ 0.1072 - £ 0.2479 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.5 mm
£ 0.1359 - £ 0.1553 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
8.0 mm
£ 0.1319 - £ 0.1319 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
7.0 mm
CBPSW040A £ 0.1284 - £ 0.1284 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.5 mm
£ 0.0974 - £ 0.1082 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
£ 0.17 - £ 0.1771 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
£ 0.0408 - £ 0.0443 Request the lead time here
3.5 mm
1.6 mm
18.0 mm
  • of 2
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-0 Natural

PSD-14M-19

Price Range
£ 0.0404 - £ 0.0371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

PSD-12M-01

Price Range
£ 0.032 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

PSD-8M-01

Price Range
£ 0.1231 - £ 0.1182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

PSD-6M-01

Price Range
£ 0.1702 - £ 0.1532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

PSE-7M-01

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 5.5 mm Nylon 6/6 UL94 V-2 Natural

CBPSW030A

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 13.5 mm Nylon 6/6 UL94 V-2 Natural

CBPSW050A

Price Range
£ 0.3269 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

PSE-6M-19

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

PSD-6M-19

Price Range
£ 0.1266 - £ 0.1139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

PSD-8M-19

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 4.5 mm Nylon 6/6 UL94 V-2 Natural

CBPSW020A

Price Range
£ 0.2479 - £ 0.1072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-0 Natural

PSE-7M-19

Price Range
£ 0.1553 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-0 Natural

PSE-4M-19

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

PSE-4M-01

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

PSE-8M-01

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

CBPSW045A

Price Range
£ 0.1319 - £ 0.1319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.5 mm Nylon 6/6 UL94 V-2 Natural

CBPSW040A

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

PSD-10M-01

Price Range
£ 0.1082 - £ 0.0974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-0 Natural

PSD-10M-19

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-0 Natural

PSD-18M-19

Price Range
£ 0.0443 - £ 0.0408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm