Menu Search

Push-In Spacer

In stock

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
10022252 £ 0.1532 - £ 0.1702 1105 In stock
3.5 mm
1.6 mm
6.0 mm
£ 0.116 - £ 0.1209 Request the lead time here
3.5 mm
1.6 mm
7.0 mm
£ 0.0408 - £ 0.0443 1000 In stock
3.5 mm
1.6 mm
18.0 mm
£ 0.2254 - £ 0.2254 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
26.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1072 - £ 0.2479 4000 In stock
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.5 mm
10151402 £ 0.1284 - £ 0.1284 7994 In stock
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.5 mm
£ 0.1104 - £ 0.1343 6074 In stock
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1104 - £ 0.1343 1000 In stock
1.9 mm
0.8 - 1.6 mm
8.0 mm
£ 0.1393 - £ 0.1592 62995 In stock
1.9 mm
0.8 - 1.6 mm
8.0 mm
£ 0.1431 - £ 0.3269 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
13.5 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
6.0 mm
  • of 2
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10022252

Price Range
£ 0.1702 - £ 0.1532

Stock Levels
1105 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022276

Price Range
£ 0.1209 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-0 Natural

10022238

Price Range
£ 0.0443 - £ 0.0408

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 26.0 mm Nylon 6/6 UL94 V-2 Natural

10638347

Price Range
£ 0.2254 - £ 0.2254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022344

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 4.5 mm Nylon 6/6 UL94 V-2 Natural

10151389

Price Range
£ 0.2479 - £ 0.1072

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.5 mm Nylon 6/6 UL94 V-2 Natural

10151402

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
7994 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10022313

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
6074 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10022351

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

10022368

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
62995 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 13.5 mm Nylon 6/6 UL94 V-2 Natural

10151419

Price Range
£ 0.3269 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

10022337

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm