Menu Search

Push-In Spacer

In stock

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
£ 0.1359 - £ 0.1553 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.2254 - £ 0.2254 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
26.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
10151402 £ 0.1284 - £ 0.1284 7994 In stock
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.5 mm
£ 0.1104 - £ 0.1343 6074 In stock
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1104 - £ 0.1343 1000 In stock
1.9 mm
0.8 - 1.6 mm
8.0 mm
£ 0.1393 - £ 0.1592 77995 In stock
1.9 mm
0.8 - 1.6 mm
8.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
6.0 mm
£ 0.115 - £ 0.1174 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.0 mm
£ 0.1319 - £ 0.1319 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
7.0 mm
£ 0.1136 - £ 0.1183 2685 In stock
3.5 mm
1.6 mm
4.0 mm
£ 0.0294 - £ 0.032 Request the lead time here
3.5 mm
1.6 mm
12.0 mm
£ 0.1601 - £ 0.1672 645 In stock
3.5 mm
1.6 mm
7.0 mm
£ 0.1161 - £ 0.1405 Request the lead time here
3.5 mm
1.6 mm
14.0 mm
£ 0.17 - £ 0.1771 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
£ 0.0988 - £ 0.2283 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
3.0 mm
£ 0.163 - £ 0.17 1000 In stock
3.5 mm
1.6 mm
8.0 mm
10151396 £ 0.1099 - £ 0.254 7800 In stock
2.8 mm
3.5 mm
1.2 - 1.7 mm
5.0 mm
£ 0.0974 - £ 0.1082 510 In stock
3.5 mm
1.6 mm
10.0 mm
  • of 2
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-0 Natural

10607657

Price Range
£ 0.1553 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 26.0 mm Nylon 6/6 UL94 V-2 Natural

10638347

Price Range
£ 0.2254 - £ 0.2254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022344

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 6.5 mm Nylon 6/6 UL94 V-2 Natural

10151402

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
7994 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10022313

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
6074 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10022351

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

10022368

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
77995 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-0 Natural

10022320

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

10022337

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10556870

Price Range
£ 0.1174 - £ 0.115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10556887

Price Range
£ 0.1319 - £ 0.1319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10022245

Price Range
£ 0.1183 - £ 0.1136

Stock Levels
2685 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10022191

Price Range
£ 0.032 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-0 Natural

10022283

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
645 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10022207

Price Range
£ 0.1405 - £ 0.1161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-0 Natural

10022184

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 3.0 mm Nylon 6/6 UL94 V-2 Natural

10151365

Price Range
£ 0.2283 - £ 0.0988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

10022306

Price Range
£ 0.17 - £ 0.163

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 5.0 mm Nylon 6/6 UL94 V-2 Natural

10151396

Price Range
£ 0.254 - £ 0.1099

Stock Levels
7800 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10022177

Price Range
£ 0.1082 - £ 0.0974

Stock Levels
510 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm