Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
£ 0.1003 - £ 0.1046 288 In stock
6.0 mm
White
Nylon
2.2 mm
10.0 mm
2.0 - 8.0 mm
£ 0.1516 - £ 0.1573 198587 In stock
8.0 mm
White
Nylon
3.0 mm
13.5 mm
3.0 - 10.0 mm
£ 0.0691 - £ 0.0721 13507 In stock
4.0 mm
White
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
£ 0.2239 - £ 0.2324 1242 In stock
6.0 mm
White
Nylon
2.0 mm
11.0 mm
3.0 - 7.0 mm
£ 0.0474 - £ 0.0494 12500 In stock
Natural
Nylon 6/6
1.3 mm
5.0 mm
1.0 - 4.0 mm
£ 0.0538 - £ 0.0559 2223 In stock
3.0 mm
White
Nylon
1.3 mm
5.0 mm
1.0 - 4.0 mm
£ 0.0832 - £ 0.0867 4116 In stock
5.0 mm
White
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
£ 0.1064 - £ 0.1108 13937 In stock
Black
Nylon 6
2.8 mm
9.4 mm
5.1 - 6.1 mm
£ 0.0739 - £ 0.0786 2000 In stock
6.1 mm
White
PE
1.5 mm
10.9 mm
2.5 - 4.1 mm
£ 0.0732 - £ 0.0762 58000 In stock
Black
Nylon 6/6
1.8 mm
8.5 mm
1.5 - 7.0 mm
£ 0.1064 - £ 0.1108 12341 In stock
5.1 mm
White
Nylon
2.8 mm
9.4 mm
5.1 - 6.1 mm
£ 0.1984 - £ 0.2069 5964 In stock
Natural
Nylon 6/6
4.7 mm
11.1 mm
1.5 - 6.4 mm
10021859 £ 0.1573 - £ 0.1601 30000 In stock
Natural
Nylon 6/6
1.5 mm
10.9 mm
4.0 - 7.1 mm
£ 0.1084 - £ 0.1129 Request the lead time here
Black
Nylon 6/6
4.7 mm
11.1 mm
1.5 - 6.4 mm
£ 0.4068 - £ 0.4238 16439 In stock
7.1 mm
White
Nylon
2.5 mm
17.0 mm
4.0 - 12.0 mm
£ 0.2268 - £ 0.2352 10413 In stock
4.8 mm
White
Nylon
1.2 mm
7.1 mm
4.0 - 8.7 mm
£ 0.123 - £ 0.1281 49242 In stock
7.0 mm
White
Nylon
2.6 mm
12.0 mm
2.5 - 9.0 mm
£ 0.1771 - £ 0.1842 Request the lead time here
Black
Nylon 6/6
1.5 mm
10.9 mm
4.0 - 7.1 mm
£ 0.1233 - £ 0.1284 Request the lead time here
Black
Nylon 6/6
1.6 mm
7.1 mm
1.0 - 9.5 mm
£ 0.0555 - £ 0.0578 173 In stock
3.5 mm
White
Nylon
1.3 mm
6.0 mm
1.0 - 5.0 mm
  • of 5
Push-In Rivet 6.0 mm 2.0 mm 8.0 mm Nylon White

10119556

Price Range
£ 0.1046 - £ 0.1003

Stock Levels
288 In stock
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon White

10119594

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
198587 In stock
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon White

10119518

Price Range
£ 0.0721 - £ 0.0691

Stock Levels
13507 In stock
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon White

10119457

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
1242 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 1.0 mm 4.0 mm Nylon 6/6 Natural

10066546

Price Range
£ 0.0494 - £ 0.0474

Stock Levels
12500 In stock
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.0 mm 1.0 mm 4.0 mm Nylon White

10119471

Price Range
£ 0.0559 - £ 0.0538

Stock Levels
2223 In stock
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon White

10119532

Price Range
£ 0.0867 - £ 0.0832

Stock Levels
4116 In stock
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 5.1 mm 6.1 mm Nylon 6 Black

10163795

Price Range
£ 0.1108 - £ 0.1064

Stock Levels
13937 In stock
Attributes
  • Anchor Length
    8.1 mm
  • Compatible Panel Thickness Range
    5.1 - 6.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 2.5 mm 4.1 mm PE White

10163825

Price Range
£ 0.0786 - £ 0.0739

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    6.1 mm
  • Compatible Hole Diameter
    6.1 mm
  • Compatible Panel Thickness Range
    2.5 - 4.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
Push-In Rivet 1.5 mm 7.0 mm Nylon 6/6 Black

10066614

Price Range
£ 0.0762 - £ 0.0732

Stock Levels
58000 In stock
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
  • Rivet Type
    Spreading
Push-In Rivet 5.1 mm 5.1 mm 6.1 mm Nylon White

10163801

Price Range
£ 0.1108 - £ 0.1064

Stock Levels
12341 In stock
Attributes
  • Anchor Length
    8.1 mm
  • Compatible Hole Diameter
    5.1 mm
  • Compatible Panel Thickness Range
    5.1 - 6.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
Push-In Rivet 1.5 mm 6.4 mm Nylon 6/6 Natural

10163832

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
5964 In stock
Attributes
  • Anchor Length
    9.3 mm
  • Compatible Panel Thickness Range
    1.5 - 6.4 mm
  • Head Diameter
    11.1 mm
  • Head Height
    4.7 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 4.0 mm 7.1 mm Nylon 6/6 Natural

10021859

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
30000 In stock
Attributes
  • Anchor Length
    9.7 mm
  • Compatible Panel Thickness Range
    4.0 - 7.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 1.5 mm 6.4 mm Nylon 6/6 Black

10163849

Price Range
£ 0.1129 - £ 0.1084

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.3 mm
  • Compatible Panel Thickness Range
    1.5 - 6.4 mm
  • Head Diameter
    11.1 mm
  • Head Height
    4.7 mm
  • Rivet Type
    Spreading
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon White

10119433

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
16439 In stock
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    17.0 mm
  • Head Height
    2.5 mm
Push-In Rivet 4.8 mm 4.0 mm 8.7 mm Nylon White

10119419

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
10413 In stock
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
Push-In Rivet 7.0 mm 2.5 mm 9.0 mm Nylon White

10119570

Price Range
£ 0.1281 - £ 0.123

Stock Levels
49242 In stock
Attributes
  • Anchor Length
    11.8 mm
  • Compatible Hole Diameter
    7.0 mm
  • Compatible Panel Thickness Range
    2.5 - 9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.6 mm
Push-In Rivet 4.0 mm 7.1 mm Nylon 6/6 Black

10163641

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.7 mm
  • Compatible Panel Thickness Range
    4.0 - 7.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 1.0 mm 9.5 mm Nylon 6/6 Black

10163740

Price Range
£ 0.1284 - £ 0.1233

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.7 mm
  • Compatible Panel Thickness Range
    1.0 - 9.5 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.6 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 3.5 mm 1.0 mm 5.0 mm Nylon White

10119495

Price Range
£ 0.0578 - £ 0.0555

Stock Levels
173 In stock
Attributes
  • Anchor Length
    6.8 mm
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm