| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0786 |
| 5000 - 9999 | £ 0.0771 |
| 10000 - 24999 | £ 0.0755 |
| 25000 + | £ 0.0739 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 6.1 mm |
|---|---|
| Anchor Length | 0.24 in |
| Compatible Hole Diameter | 6.1 mm |
| Compatible Hole Diameter | 0.24 in |
| Compatible Panel Thickness Range | 0.098 - 0.161 in |
| Compatible Panel Thickness Range | 2.5 - 4.1 mm |
| Head Diameter | 10.9 mm |
| Head Diameter | 0.429 in |
| Head Height | 1.5 mm |
| Head Height | 0.059 in |
| Rivet Type | Spreading |
| Rivet Fitting Style | Push-In |
| Colour | White |
| Full Material | Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue