Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1003 - £ 0.1046 | 288 In stock |
0.236 in
6.0 mm
|
White
|
Nylon
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
| £ 0.1516 - £ 0.1573 | 198587 In stock |
0.315 in
8.0 mm
|
White
|
Nylon
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
| £ 0.0691 - £ 0.0721 | 13507 In stock |
0.157 in
4.0 mm
|
White
|
Nylon
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
| £ 0.2239 - £ 0.2324 | 1242 In stock |
0.236 in
6.0 mm
|
White
|
Nylon
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| £ 0.0474 - £ 0.0494 | 12500 In stock |
|
Natural
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
| £ 0.0538 - £ 0.0559 | 2223 In stock |
0.118 in
3.0 mm
|
White
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
| £ 0.0832 - £ 0.0867 | 4116 In stock |
0.197 in
5.0 mm
|
White
|
Nylon
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| £ 0.1064 - £ 0.1108 | 13937 In stock |
|
Black
|
Nylon 6
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
| £ 0.0739 - £ 0.0786 | 2000 In stock |
0.24 in
6.1 mm
|
White
|
PE
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
||
| £ 0.0732 - £ 0.0762 | 58000 In stock |
|
Black
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| £ 0.1064 - £ 0.1108 | 12341 In stock |
0.201 in
5.1 mm
|
White
|
Nylon
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
| £ 0.1984 - £ 0.2069 | 5964 In stock |
|
Natural
|
Nylon 6/6
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
| 10021859 | £ 0.1573 - £ 0.1601 | 30000 In stock |
|
Natural
|
Nylon 6/6
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
|
| £ 0.1084 - £ 0.1129 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
| £ 0.4068 - £ 0.4238 | 16439 In stock |
0.28 in
7.1 mm
|
White
|
Nylon
|
0.098 in
2.5 mm
|
0.669 in
17.0 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
| £ 0.2268 - £ 0.2352 | 10413 In stock |
0.189 in
4.8 mm
|
White
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
| £ 0.123 - £ 0.1281 | 49242 In stock |
0.276 in
7.0 mm
|
White
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
| £ 0.1771 - £ 0.1842 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
| £ 0.1233 - £ 0.1284 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
| £ 0.0555 - £ 0.0578 | 173 In stock |
0.138 in
3.5 mm
|
White
|
Nylon
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm