Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View |
---|---|---|---|---|---|---|---|---|---|
£ 0.0543 - £ 0.067 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
£ 0.0474 - £ 0.0494 | 9550 In stock |
0.118 in
3.0 mm
|
Black
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
£ 0.1081 - £ 0.1126 | 49000 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
£ 0.3572 - £ 0.3727 | 29500 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
0.098 in
2.5 mm
|
0.709 in
18 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
£ 0.1081 - £ 0.1126 | 45500 In stock |
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
£ 0.0486 - £ 0.0506 | 84250 In stock |
0.138 in
3.5 mm
|
Black
|
Nylon
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
£ 0.3061 - £ 0.3189 | 13250 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.098 in
2.5 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
£ 0.0486 - £ 0.0506 | 118750 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
£ 0.0888 - £ 0.0925 | 143750 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
£ 0.1984 - £ 0.2069 | 93475 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
£ 0.4053 - £ 0.4223 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.157 - 0.374 in
4.0 - 9.5 mm
|
||
£ 0.2338 - £ 0.2438 | 14500 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
£ 0.3572 - £ 0.3727 | 25750 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.098 in
2.5 mm
|
0.709 in
18 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
£ 0.0732 - £ 0.0762 | 22250 In stock |
0.197 in
5.0 mm
|
Natural
|
Nylon
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
£ 0.116 - £ 0.1209 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
£ 0.1956 - £ 0.2041 | 26650 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
£ 0.1328 - £ 0.1383 | 45490 In stock |
0.315 in
8.0 mm
|
Black
|
Nylon
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
£ 0.1956 - £ 0.2041 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
£ 0.3288 - £ 0.343 | 6000 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.098 in
2.5 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
£ 0.1328 - £ 0.1383 | 30250 In stock |
0.315 in
8.0 mm
|
Natural
|
Nylon
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue