Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
306 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Hole Diameter Colour Material Head Diameter Maximum Panel Thickness Anchor Length View
£ 0.3401 - £ 0.3543 Request the lead time here
4 mm
Black
Nylon
9.5 mm
8.0 mm
13.5 mm
£ 0.7115 - £ 0.7413 589 In stock
4.8 mm
Black
Nylon
11.9 mm
15.2 mm
17.8 mm
£ 0.7271 - £ 0.7569 800 In stock
7 mm
Natural
Nylon
31.8 mm
23.4 mm
30.2 mm
£ 0.2905 - £ 0.3019 Request the lead time here
4 mm
Black
Nylon
9.1 mm
6.0 mm
11 mm
£ 0.4181 - £ 0.4351 22163 In stock
4.8 mm
Black
Nylon
19 mm
8.0 mm
12.2 mm
£ 0.4238 - £ 0.4422 2417 In stock
6 mm
Natural
Nylon
12.7 mm
10.3 mm
15.9 mm
£ 0.3132 - £ 0.326 Request the lead time here
4 mm
Natural
Nylon
9.5 mm
8.0 mm
13.5 mm
£ 0.6832 - £ 0.7115 1046 In stock
4.8 mm
Natural
Nylon
11.9 mm
15.2 mm
17.8 mm
£ 0.3444 - £ 0.3586 1116 In stock
5 mm
Natural
Nylon
16 mm
6.0 mm
11 mm
£ 0.299 - £ 0.3104 Request the lead time here
6 mm
Black
Nylon
13 mm
10.0 mm
18 mm
£ 0.3472 - £ 0.3614 2095 In stock
6.4 mm
Black
Nylon
12.6 mm
26.5 mm
38.1 mm
£ 0.764 - £ 0.7966 606 In stock
7 mm
Black
Nylon
15.2 mm
22.0 mm
33.3 mm
£ 0.0922 - £ 0.098 65679 In stock
6.4 mm
Black
Nylon
16 mm
7.2 mm
11.1 mm
£ 0.0877 - £ 0.0932 4380 In stock
6.4 mm
Black
Nylon
12 mm
4.3 mm
8.6 mm
£ 0.0938 - £ 0.0997 Request the lead time here
7.1 mm
Black
Nylon
16 mm
7.2 mm
11.1 mm
£ 0.0944 - £ 0.1003 46 In stock
7.1 mm
Black
Nylon
12 mm
14.2 mm
19 mm
£ 0.2452 - £ 0.2551 Request the lead time here
3 mm
Black
Nylon
6 mm
6.3 mm
7.8 mm
£ 0.3132 - £ 0.326 3400 In stock
4.8 mm
Black
Nylon
11 mm
10.0 mm
16.3 mm
£ 0.4564 - £ 0.4748 Request the lead time here
6 mm
Black
Nylon
19 mm
8.1 mm
12.7 mm
£ 0.3331 - £ 0.3472 5902 In stock
6.4 mm
Natural
Nylon
12.6 mm
26.5 mm
38.1 mm
  • of 16
Push-In Rivet Nylon Black

10217627

Price Range
£ 0.3543 - £ 0.3401

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.5 mm
  • Head Diameter
    9.5 mm
  • Minimum Panel Thickness
    0.9 mm
  • Maximum Panel Thickness
    8.0 mm
  • Minimum Hole Diameter
    4.0 mm
Push-In Rivet Nylon Black

10217665

Price Range
£ 0.7413 - £ 0.7115

Stock Levels
589 In stock
Attributes
  • Anchor Length
    17.8 mm
  • Head Diameter
    11.9 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    15.2 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Natural

10217924

Price Range
£ 0.7569 - £ 0.7271

Stock Levels
800 In stock
Attributes
  • Anchor Length
    30.2 mm
  • Head Diameter
    31.8 mm
  • Minimum Panel Thickness
    13.5 mm
  • Maximum Panel Thickness
    23.4 mm
  • Minimum Hole Diameter
    7.0 mm
Push-In Rivet Nylon Black

10217986

Price Range
£ 0.3019 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    9.1 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    6.0 mm
  • Minimum Hole Diameter
    4.0 mm
Push-In Rivet Nylon Black

10218044

Price Range
£ 0.4351 - £ 0.4181

Stock Levels
22163 In stock
Attributes
  • Anchor Length
    12.2 mm
  • Head Diameter
    19 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    8.0 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Natural

10218112

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
2417 In stock
Attributes
  • Anchor Length
    15.9 mm
  • Head Diameter
    12.7 mm
  • Minimum Panel Thickness
    3.2 mm
  • Maximum Panel Thickness
    10.3 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Natural

10217610

Price Range
£ 0.326 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.5 mm
  • Head Diameter
    9.5 mm
  • Minimum Panel Thickness
    0.9 mm
  • Maximum Panel Thickness
    8.0 mm
  • Minimum Hole Diameter
    4.0 mm
Push-In Rivet Nylon Natural

10217658

Price Range
£ 0.7115 - £ 0.6832

Stock Levels
1046 In stock
Attributes
  • Anchor Length
    17.8 mm
  • Head Diameter
    11.9 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    15.2 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Natural

10217696

Price Range
£ 0.3586 - £ 0.3444

Stock Levels
1116 In stock
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    16 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    6.0 mm
  • Minimum Hole Diameter
    5.0 mm
Push-In Rivet Nylon Black

10217771

Price Range
£ 0.3104 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18 mm
  • Head Diameter
    13 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    10.0 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Black

10217832

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
2095 In stock
Attributes
  • Anchor Length
    38.1 mm
  • Head Diameter
    12.6 mm
  • Minimum Panel Thickness
    0.9 mm
  • Maximum Panel Thickness
    26.5 mm
  • Minimum Hole Diameter
    6.4 mm
Push-In Rivet Nylon Black

10217894

Price Range
£ 0.7966 - £ 0.764

Stock Levels
606 In stock
Attributes
  • Anchor Length
    33.3 mm
  • Head Diameter
    15.2 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    22.0 mm
  • Minimum Hole Diameter
    7.0 mm
Push-In Rivet Nylon Black

10164440

Price Range
£ 0.098 - £ 0.0922

Stock Levels
65679 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    16 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    2.1 mm
  • Maximum Panel Thickness
    7.2 mm
Push-In Rivet Nylon Black

10164488

Price Range
£ 0.0932 - £ 0.0877

Stock Levels
4380 In stock
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    12 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    2.1 mm
  • Maximum Panel Thickness
    4.3 mm
Push-In Rivet Nylon Black

10164525

Price Range
£ 0.0997 - £ 0.0938

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    16 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    2.1 mm
  • Maximum Panel Thickness
    7.2 mm
Push-In Rivet Nylon Black

10164563

Price Range
£ 0.1003 - £ 0.0944

Stock Levels
46 In stock
Attributes
  • Anchor Length
    19 mm
  • Head Diameter
    12 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    6.9 mm
  • Maximum Panel Thickness
    14.2 mm
Push-In Rivet Nylon Black

10217566

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.8 mm
  • Head Diameter
    6 mm
  • Minimum Panel Thickness
    3.5 mm
  • Maximum Panel Thickness
    6.3 mm
  • Minimum Hole Diameter
    3.0 mm
Push-In Rivet Nylon Black

10217689

Price Range
£ 0.326 - £ 0.3132

Stock Levels
3400 In stock
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    11 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    10.0 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Black

10217764

Price Range
£ 0.4748 - £ 0.4564

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    19 mm
  • Minimum Panel Thickness
    2.4 mm
  • Maximum Panel Thickness
    8.1 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Natural

10217825

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
5902 In stock
Attributes
  • Anchor Length
    38.1 mm
  • Head Diameter
    12.6 mm
  • Minimum Panel Thickness
    0.9 mm
  • Maximum Panel Thickness
    26.5 mm
  • Minimum Hole Diameter
    6.4 mm