Menu Search

Push-In Plugs

In stock

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
221 results
Product SKUs information
Essentra Part Number Price range Availability D Head Shape h Colour H d Type View
10203521 £ 0.0815 - £ 0.0815 14704 In stock
18.7 mm
7.0 mm
Natural
9.0 mm
14.0 mm
2
£ 0.1516 - £ 0.1516 6364 In stock
34.8 mm
12.0 mm
Natural
14.5 mm
27.5 mm
1
£ 0.1502 - £ 0.3269 300 In stock
36.0 mm
12.0 mm
Natural
15.0 mm
29.0 mm
1
£ 0.0781 - £ 0.0932 600 In stock
14.0 mm
6.0 mm
Natural
8.2 mm
10.7 mm
1
£ 0.6577 - £ 0.6577 350 In stock
73.5 mm
18.0 mm
Natural
21.0 mm
59.6 mm
1
£ 0.0731 - £ 0.1304 23400 In stock
16.0 mm
5.8 mm
Natural
8.3 mm
9.3 mm
1
10086889 £ 0.1516 - £ 0.3641 5000 In stock
36.0 mm
12.0 mm
Natural
15.0 mm
30.5 mm
1
£ 0.2659 - £ 0.2659 7768 In stock
36.0 mm
12.0 mm
Black
15.0 mm
30.5 mm
£ 0.0674 - £ 0.0749 Request the lead time here
11.0 mm
6.0 mm
Natural
8.0 mm
5.1 mm
2
£ 1.6158 - £ 1.6158 1010 In stock
123.0 mm
17.4 mm
Natural
20.4 mm
111.7 mm
1
£ 0.1102 - £ 0.1102 17650 In stock
14.0 mm
6.0 mm
Black
8.0 mm
7.3 mm
10086896 £ 0.1601 - £ 0.4092 101 In stock
36.0 mm
10.0 mm
Natural
12.5 mm
31.8 mm
1
10103913 £ 0.1785 - £ 0.1785 500 In stock
36.0 mm
12.0 mm
Black
15.0 mm
33.5 mm
10086810 £ 0.1107 - £ 0.1892 5200 In stock
25.0 mm
8.0 mm
Natural
10.5 mm
21.7 mm
1
10086858 £ 0.1285 - £ 0.2096 1500 In stock
28.0 mm
7.5 mm
Natural
9.5 mm
25.5 mm
1
£ 0.1315 - £ 0.1461 37940 In stock
25.6 mm
12.6 mm
Natural
15.3 mm
21.0 mm
2
£ 0.8929 - £ 0.8929 787 In stock
82.3 mm
17.4 mm
Natural
20.4 mm
73.7 mm
1
£ 0.0739 - £ 0.0821 11690 In stock
10.7 mm
4.5 mm
Natural
6.2 mm
7.5 mm
2
10086834 £ 0.1212 - £ 0.191 5600 In stock
28.0 mm
9.0 mm
Natural
12.0 mm
23.4 mm
1
10086841 £ 0.1212 - £ 0.1956 Request the lead time here
28.0 mm
9.0 mm
Natural
12.0 mm
24.6 mm
1
  • of 12
Push-In Plug 14.0 mm 7.0 mm 18.7 mm LDPE - PIR Natural

10203521

Price Range
£ 0.0815 - £ 0.0815

Stock Levels
14704 In stock
Attributes
  • D
    18.7 mm
  • d
    14.0 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M16x1.5
Push-In Plug 27.5 mm 12.0 mm 34.8 mm LDPE Natural

10258569

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
6364 In stock
Attributes
  • D
    34.8 mm
  • d
    27.5 mm
  • H
    14.5 mm
  • h
    12.0 mm
  • Thread Size
    M30x3
Push-In Plug 29.0 mm 12.0 mm 36.0 mm LDPE - PIR Natural

10086872

Price Range
£ 0.3269 - £ 0.1502

Stock Levels
300 In stock
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Colour
    Natural
Push-In Plug 10.7 mm 6.0 mm 14.0 mm LDPE - PIR Natural

10087602

Price Range
£ 0.0932 - £ 0.0781

Stock Levels
600 In stock
Attributes
  • D
    14.0 mm
  • d
    10.7 mm
  • H
    8.2 mm
  • h
    6.0 mm
  • Thread Size
    M10x1.5
Push-In Plug 59.6 mm 18.0 mm 73.5 mm LDPE Natural

10258590

Price Range
£ 0.6577 - £ 0.6577

Stock Levels
350 In stock
Attributes
  • D
    73.5 mm
  • d
    59.6 mm
  • H
    21.0 mm
  • h
    18.0 mm
  • Colour
    Natural
Push-In Plug 9.3 mm 5.8 mm 16.0 mm LDPE - PIR Natural

10087619

Price Range
£ 0.1304 - £ 0.0731

Stock Levels
23400 In stock
Attributes
  • D
    16.0 mm
  • d
    9.3 mm
  • H
    8.3 mm
  • h
    5.8 mm
  • Thread Size
    M10x1.5, 1/8 in BSP
Push-In Plug 30.5 mm 12.0 mm 36.0 mm LDPE - PIR Natural

10086889

Price Range
£ 0.3641 - £ 0.1516

Stock Levels
5000 In stock
Attributes
  • D
    36.0 mm
  • d
    30.5 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Thread Size
    7/8 in
Push-In Plug 30.5 mm 12.0 mm 36.0 mm LDPE - PIR Black

10103906

Price Range
£ 0.2659 - £ 0.2659

Stock Levels
7768 In stock
Attributes
  • D
    36.0 mm
  • d
    30.5 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Colour
    Black
Push-In Plug 5.1 mm 6.0 mm 11.0 mm LDPE - PIR Natural

10060803

Price Range
£ 0.0749 - £ 0.0674

Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • d
    5.1 mm
  • H
    8.0 mm
  • h
    6.0 mm
  • Colour
    Natural
Push-In Plug 111.7 mm 17.4 mm 123.0 mm LDPE Natural

10258637

Price Range
£ 1.6158 - £ 1.6158

Stock Levels
1010 In stock
Attributes
  • D
    123.0 mm
  • d
    111.7 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M115x4
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Black

10103715

Price Range
£ 0.1102 - £ 0.1102

Stock Levels
17650 In stock
Attributes
  • D
    14.0 mm
  • d
    7.3 mm
  • H
    8.0 mm
  • h
    6.0 mm
  • Colour
    Black
Push-In Plug 31.8 mm 10.0 mm 36.0 mm LDPE - PIR Natural

10086896

Price Range
£ 0.4092 - £ 0.1601

Stock Levels
101 In stock
Attributes
  • D
    36.0 mm
  • d
    31.8 mm
  • H
    12.5 mm
  • h
    10.0 mm
  • Thread Size
    M33x1.5, 1 in BSP
Push-In Plug 33.5 mm 12.0 mm 36.0 mm LDPE - PIR Black

10103913

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
500 In stock
Attributes
  • D
    36.0 mm
  • d
    33.5 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Colour
    Black
Push-In Plug 21.7 mm 8.0 mm 25.0 mm LDPE - PIR Natural

10086810

Price Range
£ 0.1892 - £ 0.1107

Stock Levels
5200 In stock
Attributes
  • D
    25.0 mm
  • d
    21.7 mm
  • H
    10.5 mm
  • h
    8.0 mm
  • Colour
    Natural
Push-In Plug 25.5 mm 7.5 mm 28.0 mm LDPE - PIR Natural

10086858

Price Range
£ 0.2096 - £ 0.1285

Stock Levels
1500 In stock
Attributes
  • D
    28.0 mm
  • d
    25.5 mm
  • H
    9.5 mm
  • h
    7.5 mm
  • Thread Size
    M27
Push-In Plug 21.0 mm 12.6 mm 25.6 mm LDPE - PIR Natural

10061312

Price Range
£ 0.1461 - £ 0.1315

Stock Levels
37940 In stock
Attributes
  • D
    25.6 mm
  • d
    21.0 mm
  • H
    15.3 mm
  • h
    12.6 mm
  • Colour
    Natural
Push-In Plug 73.7 mm 17.4 mm 82.3 mm LDPE Natural

10258606

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
787 In stock
Attributes
  • D
    82.3 mm
  • d
    73.7 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M75x1.5
Push-In Plug 7.5 mm 4.5 mm 10.7 mm LDPE - PIR Natural

10060926

Price Range
£ 0.0821 - £ 0.0739

Stock Levels
11690 In stock
Attributes
  • D
    10.7 mm
  • d
    7.5 mm
  • H
    6.2 mm
  • h
    4.5 mm
  • Colour
    Natural
Push-In Plug 23.4 mm 9.0 mm 28.0 mm LDPE - PIR Natural

10086834

Price Range
£ 0.191 - £ 0.1212

Stock Levels
5600 In stock
Attributes
  • D
    28.0 mm
  • d
    23.4 mm
  • H
    12.0 mm
  • h
    9.0 mm
  • Colour
    Natural
Push-In Plug 24.6 mm 9.0 mm 28.0 mm LDPE - PIR Natural

10086841

Price Range
£ 0.1956 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    24.6 mm
  • H
    12.0 mm
  • h
    9.0 mm
  • Thread Size
    M26, 3/4 in BSP