Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0731 - £ 0.1304 | 23400 In stock |
0.63 in
16.0 mm
|
|
0.228 in
5.8 mm
|
Natural
|
0.327 in
8.3 mm
|
0.366 in
9.3 mm
|
1
|
||
| 10086889 | £ 0.1516 - £ 0.3641 | 2500 In stock |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
1
|
|
| 10086841 | £ 0.1212 - £ 0.1956 | Request the lead time here |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.969 in
24.6 mm
|
1
|
|
| 10086834 | £ 0.1212 - £ 0.191 | 5600 In stock |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.921 in
23.4 mm
|
1
|
|
| £ 0.1502 - £ 0.3269 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
1
|
||
| £ 0.0781 - £ 0.0932 | 600 In stock |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
1
|
||
| £ 0.0879 - £ 0.0977 | 17912 In stock |
0.472 in
12.0 mm
|
|
0.157 in
4.0 mm
|
Natural
|
0.224 in
5.7 mm
|
0.335 in
8.5 mm
|
2
|
||
| £ 0.068 - £ 0.068 | 24275 In stock |
0.433 in
11.0 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.35 in
8.9 mm
|
0.236 in
6.0 mm
|
2
|
||
| £ 0.0995 - £ 0.1016 | 28297 In stock |
0.689 in
17.5 mm
|
Domed
|
0.335 in
8.5 mm
|
White
|
0.425 in
10.8 mm
|
0.469 in
11.9 mm
|
3
|
||
| £ 0.0995 - £ 0.1016 | Request the lead time here |
0.768 in
19.5 mm
|
Domed
|
0.354 in
9.0 mm
|
White
|
0.457 in
11.6 mm
|
0.669 in
17.0 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 34000 In stock |
0.583 in
14.8 mm
|
Domed
|
0.354 in
9.0 mm
|
White
|
0.449 in
11.4 mm
|
0.413 in
10.5 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 11000 In stock |
0.689 in
17.5 mm
|
Domed
|
0.354 in
9.0 mm
|
Black
|
0.469 in
11.9 mm
|
0.504 in
12.8 mm
|
4
|
||
| £ 0.0879 - £ 0.0977 | 43365 In stock |
0.768 in
19.5 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.425 in
10.8 mm
|
0.547 in
13.9 mm
|
3
|
||
| £ 0.0995 - £ 0.1016 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.374 in
9.5 mm
|
Natural
|
|
0.685 in
17.4 mm
|
2
|
||
| £ 0.411 - £ 0.428 | 22504 In stock |
1.22 in
31.0 mm
|
Domed
|
0.472 in
12.0 mm
|
Natural
|
|
1.043 in
26.5 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 30632 In stock |
0.583 in
14.8 mm
|
Domed
|
0.315 in
8.0 mm
|
White
|
0.409 in
10.4 mm
|
0.469 in
11.9 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 37930 In stock |
0.728 in
18.5 mm
|
Domed
|
0.354 in
9.0 mm
|
White
|
0.461 in
11.7 mm
|
0.587 in
14.9 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 34161 In stock |
0.472 in
12.0 mm
|
Domed
|
0.354 in
9.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 13159 In stock |
0.591 in
15.0 mm
|
Domed
|
0.354 in
9.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.394 in
10.0 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 1472 In stock |
0.472 in
12.0 mm
|
Domed
|
0.157 in
4.0 mm
|
White
|
0.224 in
5.7 mm
|
0.335 in
8.5 mm
|
5