10061152
055013600003
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.0977 |
| 2500 + | £ 0.0879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 19.5 mm |
|---|---|
| D | 0.768 in |
| d | 13.9 mm |
| d | 0.547 in |
| H | 0.425 in |
| H | 10.8 mm |
| h | 0.354 in |
| h | 9.0 mm |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 3 |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue