Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.068 - £ 0.068 | 46300 In stock |
0.472 in
12.0 mm
|
Domed
|
0.295 in
7.5 mm
|
Natural
|
|
0.213 in
5.4 mm
|
3
|
||
£ 0.3855 - £ 0.6272 | 849 In stock |
2.165 in
55.0 mm
|
Flat
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.028 in
51.5 mm
|
1
|
||
494372 | £ 0.0858 - £ 0.0858 | 19450 In stock |
0.787 in
20.0 mm
|
Flat
|
0.307 in
7.8 mm
|
Black
|
0.406 in
10.3 mm
|
0.504 in
12.8 mm
|
1
|
|
£ 0.0867 - £ 0.0867 | 6950 In stock |
0.787 in
20.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.539 in
13.7 mm
|
1
|
||
£ 0.1274 - £ 0.1274 | 6150 In stock |
1.102 in
28.0 mm
|
Flat
|
0.354 in
9.0 mm
|
Black
|
0.472 in
12.0 mm
|
0.921 in
23.4 mm
|
1
|
||
12787 | £ 0.0823 - £ 0.1631 | 2070 In stock |
0.787 in
20.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
0.539 in
13.7 mm
|
1
|
|
£ 0.0832 - £ 0.1025 | Request the lead time here |
0.787 in
20.0 mm
|
Flat
|
0.217 in
5.5 mm
|
Natural
|
0.295 in
7.5 mm
|
0.571 in
14.5 mm
|
1
|
||
£ 0.1192 - £ 0.1192 | 5198 In stock |
1.102 in
28.0 mm
|
Flat
|
0.472 in
12.0 mm
|
Black
|
0.472 in
12.0 mm
|
0.882 in
22.4 mm
|
1
|
||
£ 0.0895 - £ 0.0895 | 7000 In stock |
0.787 in
20.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.614 in
15.6 mm
|
1
|
||
£ 0.1165 - £ 0.1165 | 3500 In stock |
0.984 in
25.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Black
|
0.413 in
10.5 mm
|
0.854 in
21.7 mm
|
1
|
||
£ 0.2806 - £ 0.2934 | 8990 In stock |
1.24 in
31.5 mm
|
Domed
|
0.236 in
6.0 mm
|
Natural
|
|
0.976 in
24.8 mm
|
4
|
||
£ 0.068 - £ 0.068 | 55000 In stock |
0.472 in
12.0 mm
|
Domed
|
0.236 in
6.0 mm
|
White
|
|
0.13 in
3.3 mm
|
3
|
||
£ 0.7115 - £ 1.5095 | 4000 In stock |
3.071 in
78.0 mm
|
Flat
|
0.709 in
18.0 mm
|
Natural
|
0.846 in
21.5 mm
|
2.795 in
71.0 mm
|
2
|
||
£ 0.1107 - £ 0.1892 | 17000 In stock |
0.984 in
25.0 mm
|
Flat
|
0.295 in
7.5 mm
|
Natural
|
0.374 in
9.5 mm
|
0.835 in
21.2 mm
|
2
|
||
£ 0.068 - £ 0.0874 | 48847 In stock |
0.551 in
14.0 mm
|
Flat
|
0.236 in
6.0 mm
|
Natural
|
0.315 in
8.0 mm
|
0.331 in
8.4 mm
|
1
|
||
£ 0.6222 - £ 0.8531 | 1500 In stock |
2.52 in
64.0 mm
|
Flat
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.283 in
58.0 mm
|
2
|
||
£ 0.1998 - £ 0.481 | Request the lead time here |
1.654 in
42.0 mm
|
Flat
|
0.591 in
15.0 mm
|
Natural
|
0.709 in
18.0 mm
|
1.512 in
38.4 mm
|
1
|
||
12135 | £ 0.0697 - £ 0.0861 | 92500 In stock |
0.551 in
14.0 mm
|
Flat
|
0.236 in
6.0 mm
|
Natural
|
0.315 in
8.0 mm
|
0.287 in
7.3 mm
|
1
|
|
12791 | £ 0.0877 - £ 0.1748 | Request the lead time here |
0.984 in
25.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Natural
|
0.413 in
10.5 mm
|
0.724 in
18.4 mm
|
2
|
|
494369 | £ 0.0825 - £ 0.0825 | 21500 In stock |
0.551 in
14.0 mm
|
Flat
|
0.236 in
6.0 mm
|
Black
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue