Menu Search

Push-in PCB Supports

In stock

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
10000298 £ 0.1341 - £ 0.149 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
19.1 mm
10000304 £ 0.1403 - £ 0.1559 1000 In stock
4.0 mm
7.9 mm
1.6 mm
22.2 mm
£ 0.0993 - £ 0.1103 4000 In stock
4.0 mm
7.9 mm
1.6 mm
12.7 mm
£ 0.1173 - £ 0.1304 9000 In stock
4.0 mm
7.9 mm
1.6 mm
4.8 mm
£ 0.0869 - £ 0.0965 45000 In stock
4.0 mm
7.9 mm
1.6 mm
6.4 mm
£ 0.0939 - £ 0.1044 2000 In stock
4.0 mm
7.9 mm
1.6 mm
9.5 mm
£ 0.1071 - £ 0.119 2000 In stock
4.0 mm
7.9 mm
0.8 - 2.0 mm
15.9 mm
10000571 £ 0.1433 - £ 0.1592 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
15.9 mm
£ 0.1214 - £ 0.1349 21000 In stock
4.0 mm
7.9 mm
1.6 mm
6.4 mm
£ 0.115 - £ 0.1278 22000 In stock
4.0 mm
7.9 mm
1.6 mm
12.7 mm
£ 0.1463 - £ 0.1625 1000 In stock
4.0 mm
7.9 mm
0.8 - 2.0 mm
12.7 mm
10000601 £ 0.0864 - £ 0.096 1000 In stock
4.0 mm
7.9 mm
1.6 mm
4.8 mm
£ 0.119 - £ 0.124 5000 In stock
4.0 mm
7.9 mm
1.6 mm
22.2 mm
£ 0.0888 - £ 0.0987 4000 In stock
4.0 mm
7.9 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1115 - £ 0.116 6000 In stock
4.0 mm
7.9 mm
1.6 mm
19.1 mm
10000625 £ 0.1428 - £ 0.1587 7000 In stock
4.0 mm
7.9 mm
1.6 mm
9.5 mm
£ 0.1091 - £ 0.1212 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
11.1 mm
£ 0.1083 - £ 0.1204 2000 In stock
4.0 mm
7.9 mm
0.8 - 2.0 mm
9.5 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10000298

Price Range
£ 0.149 - £ 0.1341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10000304

Price Range
£ 0.1559 - £ 0.1403

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10000342

Price Range
£ 0.1103 - £ 0.0993

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10000311

Price Range
£ 0.1304 - £ 0.1173

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10000328

Price Range
£ 0.0965 - £ 0.0869

Stock Levels
45000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10000335

Price Range
£ 0.1044 - £ 0.0939

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10000472

Price Range
£ 0.119 - £ 0.1071

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10000571

Price Range
£ 0.1592 - £ 0.1433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10000618

Price Range
£ 0.1349 - £ 0.1214

Stock Levels
21000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10000649

Price Range
£ 0.1278 - £ 0.115

Stock Levels
22000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10000502

Price Range
£ 0.1625 - £ 0.1463

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10000601

Price Range
£ 0.096 - £ 0.0864

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10000595

Price Range
£ 0.124 - £ 0.119

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10000489

Price Range
£ 0.0987 - £ 0.0888

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10000588

Price Range
£ 0.116 - £ 0.1115

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10000625

Price Range
£ 0.1587 - £ 0.1428

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10000632

Price Range
£ 0.1212 - £ 0.1091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10000496

Price Range
£ 0.1204 - £ 0.1083

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm