10000311
BHC-3-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1304 |
| 5000 + | £ 0.1173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Bayonet Fix |
| Hole B Fix Type | Fir Tree Fix |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter B | 0.311 in |
| Hole Diameter B | 7.9 mm |
| Locking Head Height A | 0.402 in |
| Locking Head Height A | 10.2 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Spacer Length | 4.8 mm |
| Spacer Length | 0.189 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Standard | UL |
| Standard | RoHs |
| Standard | RMS |
| Standard | REACH |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue