Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Item Code Price range Availability D H Thread Size Colour Material Thread Standard View
464156 £ 0.1074 - £ 0.127 Request the lead time here
28.5
14.0 mm
M26 x 1;5
Red
LDPE
Metric
464155 £ 0.1007 - £ 0.1193 Request the lead time here
26.5
14.0 mm
M24 x 1;5
Red
LDPE
Metric
£ 0.0844 - £ 0.0999 Request the lead time here
20.0
14.0 mm
M18 x 1;5
Red
LDPE
Metric
£ 0.0715 - £ 0.0845 1500 In stock
14.0
12.0 mm
M12 x 1;5
Red
LDPE
Metric
£ 0.0779 - £ 0.0924 5000 In stock
18.0
12.0 mm
M16 x 1;5
Red
LDPE
Metric
£ 0.1672 - £ 0.1969 3500 In stock
18.0
21.0 mm
M16 x 1;5
Red
LDPE
Metric
£ 0.0748 - £ 0.0885 3500 In stock
16.0
12.0 mm
M14 x 1;5
Red
LDPE
Metric
464153 £ 0.0877 - £ 0.1039 800 In stock
22.0
14.0 mm
M20 x 1;5
Red
LDPE
Metric
£ 0.0945 - £ 0.1121 Request the lead time here
24.5
14.0 mm
M22 x 1;5
Red
LDPE
Metric
£ 0.1301 - £ 0.1541 150 In stock
34.0
14.0 mm
M30 x 2;0
Red
LDPE
Metric
£ 0.1145 - £ 0.1387 Request the lead time here
32.0
14.0 mm
M28 x 1;5
Red
LDPE
Metric
£ 0.0259 - £ 0.0403 Request the lead time here
19.7
14.0 mm
M18 x 1.5
Red
LDPE
Metric
£ 0.0389 - £ 0.0606 Request the lead time here
21.7
13.8 mm
3/4 in - 16
Red
LDPE
UNF
£ 0.0364 - £ 0.0567 Request the lead time here
29.4
17.7 mm
1 1/16 in - 12 UNF
Red
LDPE
UNF
£ 0.1066 - £ 0.1658 Request the lead time here
45.0
19.8 mm
1-1/4 in
Blue
TPE
NPT
£ 0.0288 - £ 0.0448 Request the lead time here
11.9
10.0 mm
M10
Blue
TPE
Metric
£ 0.0302 - £ 0.047 Request the lead time here
14.0
13.0 mm
M12
Blue
TPE
Metric
£ 0.0903 - £ 0.1405 Request the lead time here
45.0
19.8 mm
M42 x 2
Blue
TPE
Metric
£ 0.0328 - £ 0.0511 Request the lead time here
16.0
11.8 mm
1/2-20
Blue
TPE
UNF
£ 0.0993 - £ 0.1544 Request the lead time here
38.8
16.0 mm
1-7/16-12
Blue
TPE
UNF
  • of 4
Threaded Protection Cap Metric Threads M26 LDPE Red

464156

Price Range
£ 0.127 - £ 0.1074

Stock Levels
Request the lead time here
Attributes
  • D
    28.5 mm
  • Thread Size
    M26 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M24 LDPE Red

464155

Price Range
£ 0.1193 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • D
    26.5 mm
  • Thread Size
    M24 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M18 LDPE Red

464152

Price Range
£ 0.0999 - £ 0.0844

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Thread Size
    M18 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M12 LDPE Red

464147

Price Range
£ 0.0845 - £ 0.0715

Stock Levels
1500 In stock
Attributes
  • D
    14.0 mm
  • Thread Size
    M12 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M16 LDPE Red

464150

Price Range
£ 0.0924 - £ 0.0779

Stock Levels
5000 In stock
Attributes
  • D
    18.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M16 LDPE Red

464151

Price Range
£ 0.1969 - £ 0.1672

Stock Levels
3500 In stock
Attributes
  • D
    18.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M14 LDPE Red

464148

Price Range
£ 0.0885 - £ 0.0748

Stock Levels
3500 In stock
Attributes
  • D
    16.0 mm
  • Thread Size
    M14 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M20 LDPE Red

464153

Price Range
£ 0.1039 - £ 0.0877

Stock Levels
800 In stock
Attributes
  • D
    22.0 mm
  • Thread Size
    M20 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M22 LDPE Red

464154

Price Range
£ 0.1121 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • D
    24.5 mm
  • Thread Size
    M22 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M30 LDPE Red

464158

Price Range
£ 0.1541 - £ 0.1301

Stock Levels
150 In stock
Attributes
  • D
    34.0 mm
  • Thread Size
    M30 x 2;0
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M28 LDPE Red

464157

Price Range
£ 0.1387 - £ 0.1145

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • Thread Size
    M28 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 19.7 mm 14.0 mm Red LDPE

20591564

Price Range
£ 0.0403 - £ 0.0259

Stock Levels
Request the lead time here
Attributes
  • D
    19.7 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 21.7 mm 13.8 mm Red LDPE

20591632

Price Range
£ 0.0606 - £ 0.0389

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • Thread Size
    3/4 in - 16
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 29.4 mm 17.7 mm Red LDPE

20591663

Price Range
£ 0.0567 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • Thread Size
    1 1/16 in - 12 UNF
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 45.0 mm 19.8 mm Blue TPE

20591755

Price Range
£ 0.1658 - £ 0.1066

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    NPT
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Soft Knurled Cap 11.9 mm 10.0 mm Blue TPE

20591779

Price Range
£ 0.0448 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • Thread Size
    M10
  • Thread Standard
    Metric
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer (SEBS)
Soft Knurled Cap 14.0 mm 13.0 mm Blue TPE

20591786

Price Range
£ 0.047 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer (SEBS)
Soft Knurled Cap 45.0 mm 19.8 mm Blue TPE

20591847

Price Range
£ 0.1405 - £ 0.0903

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • Thread Size
    M42 x 2
  • Thread Standard
    Metric
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer (SEBS)
Soft Knurled Cap 16.0 mm 11.8 mm Blue TPE

20591878

Price Range
£ 0.0511 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • Thread Size
    1/2-20
  • Thread Standard
    UNF
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer (SEBS)
Soft Knurled Cap 38.8 mm 16.0 mm Blue TPE

20591939

Price Range
£ 0.1544 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • D
    38.8 mm
  • Thread Size
    1-7/16-12
  • Thread Standard
    UNF
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer (SEBS)