20591687
20591687
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.1057 |
| 500 - 2499 | £ 0.0755 |
| 2500 + | £ 0.068 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 47.8 mm |
|---|---|
| D | 1.882 in |
| Thread Size | 1-11/16-12 in |
| Thread Standard | UNF |
| Colour | Red |
| Type | 2 |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue