Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Essentra Part Number Price range Availability D H Thread Size Colour Material Thread Standard View
£ 0.1145 - £ 0.1387 29800 In stock
32.0
14.0 mm
M28 x 1;5
Red
LDPE
Metric
£ 0.0715 - £ 0.0845 13500 In stock
14.0
12.0 mm
M12 x 1;5
Red
LDPE
Metric
£ 0.0844 - £ 0.0999 17600 In stock
20.0
14.0 mm
M18 x 1;5
Red
LDPE
Metric
£ 0.1301 - £ 0.1541 13950 In stock
34.0
14.0 mm
M30 x 2;0
Red
LDPE
Metric
£ 0.1672 - £ 0.1969 16500 In stock
18.0
21.0 mm
M16 x 1;5
Red
LDPE
Metric
£ 0.0779 - £ 0.0924 95000 In stock
18.0
12.0 mm
M16 x 1;5
Red
LDPE
Metric
£ 0.0945 - £ 0.1121 19200 In stock
24.5
14.0 mm
M22 x 1;5
Red
LDPE
Metric
10256138 £ 0.1074 - £ 0.127 11600 In stock
28.5
14.0 mm
M26 x 1;5
Red
LDPE
Metric
10256107 £ 0.0877 - £ 0.1039 17200 In stock
22.0
14.0 mm
M20 x 1;5
Red
LDPE
Metric
10256121 £ 0.1007 - £ 0.1193 5000 In stock
26.5
14.0 mm
M24 x 1;5
Red
LDPE
Metric
£ 0.0748 - £ 0.0885 9000 In stock
16.0
12.0 mm
M14 x 1;5
Red
LDPE
Metric
£ 0.0364 - £ 0.0567 Request the lead time here
29.4
17.7 mm
1-1/16-13 in
Red
LDPE - PIR
UNF
£ 0.0581 - £ 0.0904 Request the lead time here
38.8
16.0 mm
M37
Red
LDPE - PIR
Metric
£ 0.0357 - £ 0.0556 1000 In stock
24.9
20.2 mm
7/8-15 in
Red
LDPE - PIR
UNF
£ 0.0735 - £ 0.1143 Request the lead time here
38.8
16.0 mm
1-7/16-13 in
Red
LDPE - PIR
UNF
£ 0.0837 - £ 0.1302 Request the lead time here
36.0
19.0 mm
1.000 in
Blue
TPE
NPT
£ 0.0412 - £ 0.0642 Request the lead time here
29.4
17.7 mm
#1-15 in
Red
LDPE - PIR
UNF
£ 0.0178 - £ 0.0278 Request the lead time here
11.9
10.0 mm
1/8 in
Blue
TPE
NPT
£ 0.0237 - £ 0.037 Request the lead time here
18.7
13.3 mm
3/8 in
Blue
TPE
NPT
£ 0.068 - £ 0.1057 Request the lead time here
47.8
17.2 mm
1-11/16-12 in
Red
LDPE - PIR
UNF
  • of 4
Threaded Protection Cap Metric Threads M28 LDPE Red

10256145

Price Range
£ 0.1387 - £ 0.1145

Stock Levels
29800 In stock
Attributes
  • D
    32.0 mm
  • Thread Size
    M28 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M12 LDPE Red

10256053

Price Range
£ 0.0845 - £ 0.0715

Stock Levels
13500 In stock
Attributes
  • D
    14.0 mm
  • Thread Size
    M12 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M18 LDPE Red

10256091

Price Range
£ 0.0999 - £ 0.0844

Stock Levels
17600 In stock
Attributes
  • D
    20.0 mm
  • Thread Size
    M18 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M30 LDPE Red

10256152

Price Range
£ 0.1541 - £ 0.1301

Stock Levels
13950 In stock
Attributes
  • D
    34.0 mm
  • Thread Size
    M30 x 2;0
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M16 LDPE Red

10256084

Price Range
£ 0.1969 - £ 0.1672

Stock Levels
16500 In stock
Attributes
  • D
    18.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M16 LDPE Red

10256077

Price Range
£ 0.0924 - £ 0.0779

Stock Levels
95000 In stock
Attributes
  • D
    18.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M22 LDPE Red

10256114

Price Range
£ 0.1121 - £ 0.0945

Stock Levels
19200 In stock
Attributes
  • D
    24.5 mm
  • Thread Size
    M22 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M26 LDPE Red

10256138

Price Range
£ 0.127 - £ 0.1074

Stock Levels
11600 In stock
Attributes
  • D
    28.5 mm
  • Thread Size
    M26 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M20 LDPE Red

10256107

Price Range
£ 0.1039 - £ 0.0877

Stock Levels
17200 In stock
Attributes
  • D
    22.0 mm
  • Thread Size
    M20 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M24 LDPE Red

10256121

Price Range
£ 0.1193 - £ 0.1007

Stock Levels
5000 In stock
Attributes
  • D
    26.5 mm
  • Thread Size
    M24 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M14 LDPE Red

10256060

Price Range
£ 0.0885 - £ 0.0748

Stock Levels
9000 In stock
Attributes
  • D
    16.0 mm
  • Thread Size
    M14 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 29.4 mm 17.7 mm Red LDPE - PIR

20591663

Price Range
£ 0.0567 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • Thread Size
    1-1/16-13 in
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 38.8 mm 16.0 mm Red LDPE - PIR

20591595

Price Range
£ 0.0904 - £ 0.0581

Stock Levels
Request the lead time here
Attributes
  • D
    38.8 mm
  • Thread Size
    M37
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 24.9 mm 20.2 mm Red LDPE - PIR

20591649

Price Range
£ 0.0556 - £ 0.0357

Stock Levels
1000 In stock
Attributes
  • D
    24.9 mm
  • Thread Size
    7/8-15 in
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 38.8 mm 16.0 mm Red LDPE - PIR

20591670

Price Range
£ 0.1143 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • D
    38.8 mm
  • Thread Size
    1-7/16-13 in
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 36.0 mm 19.0 mm Blue TPE

20591748

Price Range
£ 0.1302 - £ 0.0837

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • Thread Size
    1.000 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
  • Thread Standard
    NPT
Soft Knurled Cap 29.4 mm 17.7 mm Red LDPE - PIR

20591656

Price Range
£ 0.0642 - £ 0.0412

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • Thread Size
    #1-15 in
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 11.9 mm 10.0 mm Blue TPE

20591694

Price Range
£ 0.0278 - £ 0.0178

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • Thread Size
    1/8 in
  • Thread Standard
    BSP
  • Thread Standard
    NPT
  • Thread Standard
    GAS
Soft Knurled Cap 18.7 mm 13.3 mm Blue TPE

20591717

Price Range
£ 0.037 - £ 0.0237

Stock Levels
Request the lead time here
Attributes
  • D
    18.7 mm
  • Thread Size
    3/8 in
  • Thread Standard
    NPT
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Soft Knurled Cap 47.8 mm 17.2 mm LDPE - PIR Red

20591687

Price Range
£ 0.1057 - £ 0.068

Stock Levels
Request the lead time here
Attributes
  • D
    47.8 mm
  • Thread Size
    1-11/16-12 in
  • Thread Standard
    UNF
  • Colour
    Red
  • Type
    2