Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.
Series Code :SR5534
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | View | |
---|---|---|---|---|---|---|---|
£ 22.5213 - £ 56.817 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
£ 62.381 - £ 139.6345 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
£ 29.7518 - £ 30.3613 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
£ 43.4016 - £ 44.2946 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
£ 34.7695 - £ 35.4782 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
£ 39.2146 - £ 40.0161 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
£ 59.9005 - £ 134.1065 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
£ 55.7616 - £ 124.8312 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
£ 32.6008 - £ 33.267 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
£ 33.1395 - £ 33.8198 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
1220526 | £ 38.3273 - £ 39.1068 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
|
£ 57.5051 - £ 128.7114 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
£ 56.2152 - £ 125.8677 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
£ 3.9635 - £ 4.4039 | Request the lead time here |
M6
|
3.78 in
96.0 mm
|
Aluminium
|
Threaded Female
|
||
£ 12.1221 - £ 13.469 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
Stainless Steel
|
Threaded Female
|
||
£ 7.6537 - £ 8.5041 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
Steel
|
Threaded Female
|
||
£ 2.9594 - £ 3.2882 | Request the lead time here |
M6
|
1.181 in
30.0 mm
|
Aluminium
|
Threaded Female
|
||
£ 10.5657 - £ 11.7396 | Request the lead time here |
M5
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Female
|
||
£ 3.4991 - £ 3.8879 | Request the lead time here |
M6
|
3.78 in
96.0 mm
|
Aluminium
|
Threaded Female
|
||
£ 2.8087 - £ 3.1208 | Request the lead time here |
M6
|
1.181 in
30.0 mm
|
Aluminium
|
Threaded Female
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue