Menu Search

Pull Handles - Through Hole Angled Right Angle

In stock

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Overall Length Handle Material Mount Type Overall Height View
£ 18.2763 - £ 20.307 Request the lead time here
533.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 8.026 - £ 8.9178 Request the lead time here
732.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 11.3871 - £ 12.6523 Request the lead time here
1032.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 6.8894 - £ 10.7169 Request the lead time here
632.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 22.6069 - £ 25.1188 Request the lead time here
333.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 24.0736 - £ 26.7484 Request the lead time here
933.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 5.7691 - £ 8.9741 Request the lead time here
532.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 49.8672 - £ 49.8672 Request the lead time here
1033.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 9.1603 - £ 10.1782 Request the lead time here
832.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 28.4653 - £ 28.4653 Request the lead time here
433.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 4.6487 - £ 7.2314 19 In stock
432.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 30.4038 - £ 31.0275 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
£ 32.7709 - £ 33.4513 20 In stock
350.0 mm
Aluminium
Threaded
66.0 mm
£ 36.9807 - £ 37.7461 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
£ 31.6512 - £ 32.3032 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
£ 692.1865 - £ 692.1865 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
£ 34.4331 - £ 35.1384 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
£ 31.7642 - £ 32.4141 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
£ 33.797 - £ 34.4884 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
£ 38.469 - £ 39.2628 2 In stock
500.0 mm
Aluminium
Threaded
66.0 mm
  • of 2
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487500E

Price Range
£ 20.307 - £ 18.2763

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    500.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    533.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 700.0 mm Steel

387700

Price Range
£ 8.9178 - £ 8.026

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    732.0 mm
  • Thread Length
    700.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 1000.0 mm Steel

3871000

Price Range
£ 12.6523 - £ 11.3871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    1032.0 mm
  • Thread Length
    1000.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 600.0 mm Steel

387600

Price Range
£ 10.7169 - £ 6.8894

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    632.0 mm
  • Thread Length
    600.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487300E

Price Range
£ 25.1188 - £ 22.6069

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    333.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487900E

Price Range
£ 26.7484 - £ 24.0736

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    900.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    933.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 500.0 mm Steel

387500

Price Range
£ 8.9741 - £ 5.7691

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    532.0 mm
  • Thread Length
    500.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487100E

Price Range
£ 49.8672 - £ 49.8672

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    1000.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    1033.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 800.0 mm Steel

387800

Price Range
£ 10.1782 - £ 9.1603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    832.0 mm
  • Thread Length
    800.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487400E

Price Range
£ 28.4653 - £ 28.4653

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    433.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 400.0 mm Steel

387400

Price Range
£ 7.2314 - £ 4.6487

Stock Levels
19 In stock
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    432.0 mm
  • Thread Length
    400.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle 250.0 mm M8 Aluminium Natural

1220511

Price Range
£ 31.0275 - £ 30.4038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 350.0 mm M8 Aluminium Natural

1220520

Price Range
£ 33.4513 - £ 32.7709

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 500.0 mm M8 Aluminium Natural

1220528

Price Range
£ 37.7461 - £ 36.9807

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 66.0 mm Threaded Black

1220508

Price Range
£ 32.3032 - £ 31.6512

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Black

1220516

Price Range
£ 692.1865 - £ 692.1865

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 400.0 mm Threaded M8 Aluminium Black

1220525

Price Range
£ 35.1384 - £ 34.4331

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
Tubular Handle 28.0 mm 250.0 mm Threaded M8 Aluminium Black

1220512

Price Range
£ 32.4141 - £ 31.7642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
Tubular Handle 28.0 mm 350.0 mm Threaded M8 Aluminium Black

1220521

Price Range
£ 34.4884 - £ 33.797

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
Pull Handle 500.0 mm M8 Aluminium Black

1220529

Price Range
£ 39.2628 - £ 38.469

Stock Levels
2 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm