Menu Search

Pull Handles - Spring Loaded

In stock

This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application..

Series Code: SR5436

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Handle Material Mounting Hole Center Distance View
£ 13.7161 - £ 15.2401 50 In stock
138.0 mm
Silver
Steel
120.0 mm
£ 24.1853 - £ 24.1853 Request the lead time here
198.0 mm
Silver
Steel
180.0 mm
£ 19.0129 - £ 21.1255 Request the lead time here
118.0 mm
Silver
Stainless Steel
100.0 mm
£ 20.4564 - £ 22.7293 Request the lead time here
198.0 mm
Silver
Stainless Steel
180.0 mm
£ 19.4648 - £ 21.6275 Request the lead time here
138.0 mm
Silver
Stainless Steel
120.0 mm
£ 22.9015 - £ 22.9015 48 In stock
118.0 mm
Silver
Steel
100.0 mm
£ 44.5477 - £ 44.5477 Request the lead time here
160.0 mm
Chrome
Die Cast Zinc Alloy
100.0 mm
£ 41.8708 - £ 41.8708 Request the lead time here
120.0 mm
Natural
£ 45.4689 - £ 45.4689 Request the lead time here
180.0 mm
Natural
463479 £ 60.6681 - £ 60.6681 Request the lead time here
200.0 mm
Black
Aluminium
£ 53.0828 - £ 53.0828 Request the lead time here
130.0 mm
Black
Aluminium
493604 £ 14.642 - £ 15.2515 Request the lead time here
133.0 mm
Natural
Steel
463471 £ 53.0828 - £ 53.0828 Request the lead time here
200.0 mm
Black
Aluminium
£ 60.6681 - £ 60.6681 Request the lead time here
130.0 mm
Black
Aluminium
£ 40.8078 - £ 40.8078 Request the lead time here
100.0 mm
Natural
Pull Handle 120.0 mm M10 Steel Silver

5846144120E

Price Range
£ 15.2401 - £ 13.7161

Stock Levels
50 In stock
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    U
Pull Handle 180.0 mm M10 Steel Silver

5846144180E

Price Range
£ 24.1853 - £ 24.1853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    U
Pull Handle 100.0 mm M10 Stainless Steel Silver

5844044100E

Price Range
£ 21.1255 - £ 19.0129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Stainless Steel
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
Pull Handle 180.0 mm M10 Stainless Steel Silver

5844044180E

Price Range
£ 22.7293 - £ 20.4564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Stainless Steel
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
Pull Handle 120.0 mm M10 Stainless Steel Silver

5844044120E

Price Range
£ 21.6275 - £ 19.4648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Stainless Steel
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
Pull Handle 100.0 mm M10 Steel Silver

5846144100E

Price Range
£ 22.9015 - £ 22.9015

Stock Levels
48 In stock
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    U
Swing Handle - Chrome ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; Zinc Alloy ; Chrome

10811113247E

Price Range
£ 44.5477 - £ 44.5477

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Finish
    Chrome
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle M10 x 14 Natural

463399

Price Range
£ 41.8708 - £ 41.8708

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Mild Steel;Plastic Grip
  • Base Length
    14.0 mm
  • Overall Length
    120.0 mm
  • Commodity Code
    3926300090
Pull Handle 180.0 mm 14.0 mm M10 x 14 Mild Steel

463400

Price Range
£ 45.4689 - £ 45.4689

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Mild Steel;Plastic Grip
  • Base Length
    14.0 mm
  • Overall Length
    180.0 mm
  • Commodity Code
    3926300090
Pull Handle 200.0 mm 80.0 mm M4 Aluminium

463479

Price Range
£ 60.6681 - £ 60.6681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle 130.0 mm 91.0 mm M4 Aluminium

463470

Price Range
£ 53.0828 - £ 53.0828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle 133.0 mm M10 Steel

493604

Price Range
£ 15.2515 - £ 14.642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    Rectangular
Pull Handle 200.0 mm 80.0 mm M4 Aluminium

463471

Price Range
£ 53.0828 - £ 53.0828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle 130.0 mm 91.0 mm M4 Aluminium

463478

Price Range
£ 60.6681 - £ 60.6681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle M10 x 14 Natural

463398

Price Range
£ 40.8078 - £ 40.8078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Mild Steel;Plastic Grip
  • Base Length
    14.0 mm
  • Overall Length
    100.0 mm
  • Commodity Code
    3926300090