20077549
5844044120E
| Quantity | Unit price |
|---|
| Colour | Silver |
|---|---|
| Finish | No Finish |
| Full Material | Stainless Steel |
| Handle Material | Stainless Steel |
| Handle Shape | U |
| Mount Type | Threaded Insert |
| Base Length | 44.0 mm |
| Base Length | 1.732 in |
| Mounting Hole Center Distance | 120.0 mm |
| Mounting Hole Center Distance | 120.0 mm |
| Overall Length | 5.433 in |
| Overall Length | 138.0 mm |
| Hinge Type | Side Pull |
| Commodity Code | 8302420090 |
| Thread Size | M10 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue