Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
£ 11.7079 - £ 11.9489 Request the lead time here
M6
112.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
£ 15.1381 - £ 15.4499 Request the lead time here
M8
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
£ 13.5506 - £ 45.4463 Request the lead time here
M5 x 10
120.0 mm
£ 4.7073 - £ 4.7073 Request the lead time here
M5
120.0 mm
Aluminium
Threaded
Drawer
£ 3.2983 - £ 3.6647 Request the lead time here
M5
200.0 mm
Aluminium
Threaded
Drawer
£ 4.2794 - £ 4.2794 Request the lead time here
M5
88.0 mm
Aluminium
Threaded
Drawer
£ 5.3947 - £ 5.3947 Request the lead time here
M5
Stainless Steel
Threaded Female
Drawer
£ 5.2001 - £ 5.2001 25 In stock
M5
180.0 mm
Steel
Threaded Female
Drawer
184574055E £ 2.3694 - £ 2.6327 Request the lead time here
M5
55.0 mm
Aluminium
Threaded Female
Drawer
£ 3.1978 - £ 3.5532 Request the lead time here
M5
200.0 mm
Steel
Threaded
Drawer
£ 5.3567 - £ 5.9519 Request the lead time here
M5
Stainless Steel
Threaded
Drawer
£ 2.0762 - £ 2.3069 Request the lead time here
M5
88.0 mm
Steel
Threaded
Drawer
£ 3.5869 - £ 3.9855 Request the lead time here
M5
235.0 mm
Aluminium
Threaded
Drawer
£ 3.6999 - £ 4.111 Request the lead time here
M5
250.0 mm
Aluminium
Threaded
Drawer
1845740100E £ 4.6692 - £ 4.6692 91 In stock
M5
100.0 mm
Aluminium
Threaded Female
Drawer
£ 2.6374 - £ 2.9305 98 In stock
M5
180.0 mm
Aluminium
Threaded
Drawer
£ 3.6327 - £ 4.0363 Request the lead time here
M5
Stainless Steel
Threaded
Drawer
£ 3.9655 - £ 4.4061 Request the lead time here
M5
Stainless Steel
Threaded
Drawer
£ 6.0301 - £ 6.0301 Request the lead time here
M5
235.0 mm
Steel
Threaded
Drawer
£ 1.9827 - £ 2.203 138 In stock
M5
55.0 mm
Steel
Threaded
Drawer
  • of 4
Angled Handle 112.0 mm M6 Aluminium Black

1220487

Price Range
£ 11.9489 - £ 11.7079

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
Angled Handle 128.0 mm M8 Aluminium Black

1220489

Price Range
£ 15.4499 - £ 15.1381

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
U-Handle 120.0 mm M5 x 10

463306

Price Range
£ 45.4463 - £ 13.5506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 10
  • Commodity Code
    8302420090
  • Mounting Hole Distance
    120.0 mm
U-Handle 120.0 mm M5 Aluminium Natural

1845740120E

Price Range
£ 4.7073 - £ 4.7073

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
U-Handle 200.0 mm M5 Aluminium Natural

1845740200E

Price Range
£ 3.6647 - £ 3.2983

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
U-Handle 88.0 mm M5 Aluminium Natural

184574088E

Price Range
£ 4.2794 - £ 4.2794

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 55.0 mm M5 Stainless Steel

184474055E

Price Range
£ 5.3947 - £ 5.3947

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Pull Handle 180.0 mm M5 Steel

1846140180E

Price Range
£ 5.2001 - £ 5.2001

Stock Levels
25 In stock
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Steel
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles

184574055E

Price Range
£ 2.6327 - £ 2.3694

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 200.0 mm M5 Steel

1846140200E

Price Range
£ 3.5532 - £ 3.1978

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 200.0 mm M5 Stainless Steel

1844040200E

Price Range
£ 5.9519 - £ 5.3567

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded
  • Commodity Code
    7326909890
Pull Handle 88.0 mm M5 Steel

184614088E

Price Range
£ 2.3069 - £ 2.0762

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
U-Handle 235.0 mm M5 Aluminium Natural

1845740235E

Price Range
£ 3.9855 - £ 3.5869

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
U-Handle 250.0 mm M5 Aluminium Natural

1845740250E

Price Range
£ 4.111 - £ 3.6999

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
U-Handle 100.0 mm M5 Aluminium Natural

1845740100E

Price Range
£ 4.6692 - £ 4.6692

Stock Levels
91 In stock
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 180.0 mm M5 Aluminium Natural

1845740180E

Price Range
£ 2.9305 - £ 2.6374

Stock Levels
98 In stock
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 100.0 mm M5 Stainless Steel

1844040100E

Price Range
£ 4.0363 - £ 3.6327

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 120.0 mm M5 Stainless Steel

1844040120E

Price Range
£ 4.4061 - £ 3.9655

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 235.0 mm M5 Steel

1846140235E

Price Range
£ 6.0301 - £ 6.0301

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 55.0 mm M5 Steel

184614055E

Price Range
£ 2.203 - £ 1.9827

Stock Levels
138 In stock
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090