| Quantity | Unit price |
|---|---|
| 75 - 374 | £ 3.6647 |
| 375 + | £ 3.2983 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Style | Drawer |
|---|---|
| Thread Size | M5 |
| Handle Material | Aluminium |
| Mount Type | Threaded |
| Commodity Code | 8302420090 |
| Mounting Hole Distance | 7.874 in |
| Mounting Hole Distance | 200.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue