Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
£ 29.765 - £ 29.765 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
£ 39.0422 - £ 39.0422 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 38.4649 - £ 38.4649 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
£ 36.3033 - £ 36.3033 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
£ 55.1397 - £ 55.1397 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
£ 54.6296 - £ 54.6296 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 30.302 - £ 30.302 Request the lead time here
M10
100.0 mm
Steel
Threaded Hole;Back Mount
Folding
£ 30.4631 - £ 30.4631 Request the lead time here
M10
120.0 mm
Steel
Threaded Hole;Back Mount
Folding
£ 29.1877 - £ 29.1877 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 29.4293 - £ 29.4293 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 60.0402 - £ 60.0402 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole
Tubular
£ 36.0617 - £ 36.0617 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 35.6052 - £ 35.6052 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
1504482 £ 37.0149 - £ 37.0149 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole
Tubular
1504486 £ 58.0934 - £ 58.0934 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole
Tubular
£ 31.6312 - £ 31.6312 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 31.8728 - £ 31.8728 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
£ 35.3904 - £ 35.3904 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 39.2704 - £ 39.2704 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
£ 45.057 - £ 45.057 Request the lead time here
M10
100.0 mm
Stainless Steel
Threaded Hole;Back Mount
Folding
  • of 4
Oval Handle 200.0 mm M8 Aluminium

1504489

Price Range
£ 29.765 - £ 29.765

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Operator Side
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

1504499

Price Range
£ 39.0422 - £ 39.0422

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

1504502

Price Range
£ 38.4649 - £ 38.4649

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Operator Side
  • Commodity Code
    8302490091
Oval Handle 400.0 mm M8 Aluminium

1504497

Price Range
£ 36.3033 - £ 36.3033

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Operator Side
  • Commodity Code
    8302490091
Oval Handle 800.0 mm M8 Aluminium

1504506

Price Range
£ 55.1397 - £ 55.1397

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Operator Side
  • Commodity Code
    8302490091
Oval Handle 800.0 mm M8 Aluminium

1504504

Price Range
£ 54.6296 - £ 54.6296

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Folding Handle 100.0 mm M10 Steel

1504597

Price Range
£ 30.302 - £ 30.302

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Folding
  • Thread Size
    M10
  • Handle Material
    Steel
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Folding Handle 120.0 mm M10 Steel

1504599

Price Range
£ 30.4631 - £ 30.4631

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Folding
  • Thread Size
    M10
  • Handle Material
    Steel
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 200.0 mm M8 Aluminium

1504488

Price Range
£ 29.1877 - £ 29.1877

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 200.0 mm M8 Aluminium

1504490

Price Range
£ 29.4293 - £ 29.4293

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 800.0 mm M8 Aluminium

1504485

Price Range
£ 60.0402 - £ 60.0402

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 400.0 mm M8 Aluminium

1504495

Price Range
£ 36.0617 - £ 36.0617

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 400.0 mm M8 Aluminium

1504498

Price Range
£ 35.6052 - £ 35.6052

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Operator Side
  • Commodity Code
    8302490091
Oval Handle 400.0 mm M8 Aluminium

1504482

Price Range
£ 37.0149 - £ 37.0149

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 800.0 mm M8 Aluminium

1504486

Price Range
£ 58.0934 - £ 58.0934

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

1504492

Price Range
£ 31.6312 - £ 31.6312

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

1504494

Price Range
£ 31.8728 - £ 31.8728

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Operator Side
  • Commodity Code
    8302490091
Oval Handle 400.0 mm M8 Aluminium

1504496

Price Range
£ 35.3904 - £ 35.3904

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

1504501

Price Range
£ 39.2704 - £ 39.2704

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Operator Side
  • Commodity Code
    8302490091
Folding Handle 100.0 mm M10 Stainless Steel

1504598

Price Range
£ 45.057 - £ 45.057

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Folding
  • Thread Size
    M10
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091