10500453
1504598
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Style | Folding |
|---|---|
| Thread Size | M10 |
| Handle Material | Stainless Steel |
| Mount Type | Threaded Hole;Back Mount |
| Commodity Code | 8302490091 |
| Mounting Hole Distance | 3.937 in |
| Mounting Hole Distance | 100.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue