These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.
They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.
It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | For Bolt | d1 | Material | h3 | Adjuster Type | h1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 65.4738 - £ 100.725 | Request the lead time here |
29.0
|
M12
|
45.0
|
Stainless Steel
|
7.0
|
With Locknut
|
36.0
|
||
| £ 42.2892 - £ 65.0556 | Request the lead time here |
18.0
|
M6
|
32.0
|
Stainless Steel
|
5.0
|
Standard
|
23.0
|
||
| £ 105.7128 - £ 162.639 | Request the lead time here |
77.0
|
M20
|
70.0
|
Steel
|
29.0
|
With Locknut
|
106.0
|
||
| £ 68.2992 - £ 105.0804 | Request the lead time here |
63.0
|
M24
|
58.0
|
Steel
|
23.0
|
With Locknut
|
86.0
|
||
| £ 54.3252 - £ 83.5788 | Request the lead time here |
42.0
|
M10
|
45.0
|
Stainless Steel
|
25.0
|
Standard
|
67.0
|
||
| £ 46.6752 - £ 71.808 | Request the lead time here |
22.0
|
M16
|
45.0
|
Stainless Steel
|
7.0
|
Standard
|
29.0
|
||
| £ 47.1342 - £ 72.5118 | Request the lead time here |
22.0
|
M12
|
45.0
|
Steel
|
7.0
|
Standard
|
29.0
|
||
| £ 55.6308 - £ 85.578 | Request the lead time here |
33.0
|
M6
|
25.0
|
Stainless Steel
|
10.0
|
With Locknut
|
43.0
|
||
| £ 62.475 - £ 96.1146 | Request the lead time here |
41.0
|
M8
|
32.0
|
Stainless Steel
|
14.0
|
With Locknut
|
55.0
|
||
| £ 69.3192 - £ 106.641 | Request the lead time here |
49.0
|
M12
|
45.0
|
Stainless Steel
|
18.0
|
With Locknut
|
67.0
|
||
| £ 45.6246 - £ 70.1964 | Request the lead time here |
35.0
|
M10
|
32.0
|
Stainless Steel
|
20.0
|
Standard
|
55.0
|
||
| £ 54.3252 - £ 83.5788 | Request the lead time here |
42.0
|
M12
|
45.0
|
Stainless Steel
|
25.0
|
Standard
|
67.0
|
||
| £ 62.475 - £ 96.1146 | Request the lead time here |
41.0
|
M6
|
32.0
|
Stainless Steel
|
14.0
|
With Locknut
|
55.0
|
||
| £ 54.3252 - £ 83.5788 | Request the lead time here |
42.0
|
M16
|
45.0
|
Stainless Steel
|
25.0
|
Standard
|
67.0
|
||
| £ 145.6458 - £ 224.0736 | Request the lead time here |
66.0
|
M24
|
70.0
|
Stainless Steel
|
40.0
|
Standard
|
106.0
|
||
| £ 87.7404 - £ 134.9868 | Request the lead time here |
54.0
|
M20
|
58.0
|
Stainless Steel
|
32.0
|
Standard
|
86.0
|
||
| £ 87.7404 - £ 134.9868 | Request the lead time here |
54.0
|
M16
|
58.0
|
Stainless Steel
|
32.0
|
Standard
|
86.0
|
||
| £ 45.6246 - £ 70.1964 | Request the lead time here |
35.0
|
M6
|
32.0
|
Stainless Steel
|
20.0
|
Standard
|
55.0
|
||
| £ 40.0146 - £ 61.5672 | Request the lead time here |
15.0
|
M6
|
25.0
|
Stainless Steel
|
4.0
|
Standard
|
19.0
|
||
| £ 44.7576 - £ 68.85 | Request the lead time here |
28.0
|
M6
|
25.0
|
Stainless Steel
|
15.0
|
Standard
|
43.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue