10191743
1219439
| Quantity | Unit price |
|---|---|
| 1 - 59 | £ 8.051 |
| 60 + | £ 7.895 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.63 in |
|---|---|
| Overall Height | 16.0 mm |
| Maximum Operating Temperature | 220 °C |
| Maximum Operating Temperature | 428 °F |
| Thread Size | M3 |
| Overall Diameter | 12.7 mm |
| Overall Diameter | 0.5 in |
| Pull Force | 2.0 kg |
| Pull Force | 2.0 kg |
| Magnet Material | Alnico 5 |
| Shape | Cylindrical |
| Coating | Uncoated |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue