Quantity | Unit price |
---|---|
1 - 59 | £ 8.639 |
60 + | £ 8.461 |
Overall Height | 16.0 mm |
---|---|
Overall Height | 0.63 in |
Maximum Operating Temperature | 100 °C |
Maximum Operating Temperature | 212 °F |
Thread Size | M4 |
Overall Diameter | 20.0 mm |
Overall Diameter | 0.787 in |
Pull Force | 19.6 kg |
Pull Force | 19.6 kg |
Magnet Material | Neodymium |
Shape | Cylindrical |
Coating | Chrome Plated |
Commodity Code | 8505111065 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue