Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.
Suitable for light to medium duty applications; a Pop Rivet can be used in place of adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.
Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being riveted.
Our Pop Riveting range is strong, but lightweight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion.
This range features options that can be installed using a Rivet Gun, available to purchase seperately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1087 - £ 0.1342 | 1995 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.117 in
3 mm
|
0.625 in
15.9 mm
|
0.02 - 0.173 in
0.5 - 4.4 mm
|
||
| 10280942 | £ 0.3175 - £ 0.3175 | 9677 In stock |
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.433 in
11.0 mm
|
0.02 - 0.197 in
0.5 - 5.0 mm
|
|
| £ 0.3175 - £ 0.3175 | 31921 In stock |
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.354 in
9.0 mm
|
0.197 - 0.354 in
5.0 - 9.0 mm
|
||
| £ 0.2367 - £ 0.2423 | Request the lead time here |
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.433 in
11.0 mm
|
0.197 - 0.354 in
5.0 - 9.0 mm
|
||
| 10280928 | £ 0.2012 - £ 0.2055 | 9697 In stock |
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.354 in
9.0 mm
|
0.02 - 0.197 in
0.5 - 5.0 mm
|
|
| £ 0.2707 - £ 0.2707 | 9716 In stock |
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
0.197 - 0.354 in
5.0 - 9.0 mm
|
||
| £ 0.309 - £ 0.309 | 6482 In stock |
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
0.02 - 0.197 in
0.5 - 5.0 mm