10406816
61BR250157236
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.5687 |
| 1000 - 4999 | £ 0.2664 |
| 5000 + | £ 0.2608 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Panel Thickness Range | 0.157 - 0.236 in |
|---|---|
| Compatible Panel Thickness Range | 4.0 - 6.0 mm |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.252 in |
| Anchor Length | 17.8 mm |
| Anchor Length | 0.701 in |
| Head Diameter | 16.8 mm |
| Head Diameter | 0.661 in |
| Head Height | 2.5 mm |
| Head Height | 0.098 in |
| Rivet Type | Pop Rivet |
| Rivet Head Shape | Truss |
| Rivet Fitting Style | Push-In |
| Colour | Black |
| Material | Nylon;Acetal |
| Full Material | Nylon;Acetal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue