Menu Search

Blind Rivet 5.7 mm 2.0 mm 5.0 mm Nylon;PC Grey

The Blind Rivet is a precision moulded fully plastic rivet used to fasten plastic to plastic, plastics to metal, plastic to fiberglass, and more. These Rivets are non-conductive and non-corrosive. The design securely locks panels in place and prevents pull out. They are ideal when access to the panel is limited to or can only be accessed from one side (blind side). They are lightweight, but strong and offer resistance to vibration, abrasion and corrosion. They also benefit from chemical resistance and have good thermal and electrical insulating properties. Made from Nylon 6/6 and Polycarbonate (PC).
Essentra Part Number:

10203729

Manufacturer Part Number:

1285318

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.3075
Standard pack: 500

Order in multiple of 500

Total price:

£ 153.75

500 x £ 0.3075

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Panel Thickness Range 2.0 - 5.0 mm
Compatible Hole Diameter 5.7 mm
Anchor Length 9.6 mm
Head Diameter 12.0 mm
Head Height 2.2 mm
Rivet Type Pop Rivet
Rivet Head Shape Truss
Rivet Fitting Style Push-In
Colour Grey
Material Nylon;PC
Full Material Nylon 6;Polycarbonate

Product 1285318 replaces:

Push-In Rivet 5.7 mm 2.0 mm 5.0 mm Nylon;PC Grey
Essentra Part Number: 10635599
Manufacturer Part Number: 171579638122

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us