Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Series Code :SR1962
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Head Shape | Head Height | Hole Diameter | Head Diameter | Style | Panel Thickness Range | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1325 - £ 0.1635 | 5000 In stock |
Mushroom
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
9
|
0.252 in
6.4 mm
|
Round Socket Drive
|
||
| £ 0.1709 - £ 0.211 | Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
9
|
0.252 in
6.4 mm
|
Round Socket Drive
|
||
| 1000 In stock |
Mushroom
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| 2000 In stock |
Truss
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Round
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| 1000 In stock |
Truss
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| 2000 In stock |
Mushroom
|
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Round
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| £ 0.5095 - £ 0.629 | Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
||
| 1000 In stock |
Round
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| 1000 In stock |
Round
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| £ 0.5595 - £ 0.6907 | 1999 In stock |
Mushroom
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
||
| 2000 In stock |
Round
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| 10303252 | £ 0.2211 - £ 0.2296 | 26000 In stock |
Truss
|
0.055 in
1.4 mm
|
0.386 in
9.8 mm
|
0.65 in
16.5 mm
|
2
|
0.157 - 0.413 in
4.0 - 10.5 mm
|
Cross Recess Drive
|
|
| £ 0.1214 - £ 0.1265 | Request the lead time here |
Truss
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
Cross Recess Drive
|
||
| £ 0.5159 - £ 0.5159 | Request the lead time here |
Truss
|
0.154 in
3.9 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Cross Recess Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue