These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.
Series Code: SR2706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1773 - £ 0.2031 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1617 - £ 0.1828 | 599 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1859 - £ 0.2102 | 1970 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1859 - £ 0.2102 | 4000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1859 - £ 0.2102 | 30 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1773 - £ 0.2031 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1859 - £ 0.2102 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1542 - £ 0.1766 | 5000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.079 in
0.79 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1231 - £ 0.1368 | 984 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.079 in
0.79 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1773 - £ 0.2031 | 58 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1773 - £ 0.2031 | 4898 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1057 - £ 0.1078 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue