Menu Search

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.

Series Code: SR2706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
285 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.3387 - £ 0.3529 6700 In stock
3.0 mm
3.0 mm
1.2 - 1.8 mm
1.2 - 1.8 mm
3.0 mm
£ 0.4422 - £ 0.4606 Request the lead time here
3.0 mm
3.0 mm
1.6 - 1.7 mm
1.6 - 1.7 mm
25.0 mm
£ 0.3458 - £ 0.36 800 In stock
3.0 mm
3.0 mm
1.0 - 1.6 mm
1.0 - 1.6 mm
11.5 mm
£ 0.3798 - £ 0.3954 1998 In stock
3.0 mm
3.0 mm
1.0 - 1.8 mm
1.0 - 1.8 mm
19.8 mm
£ 0.3742 - £ 0.3897 2870 In stock
3.0 mm
3.0 mm
1.2 - 1.8 mm
1.2 - 1.8 mm
7.0 mm
£ 0.3657 - £ 0.3812 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.8 mm
1.2 - 1.8 mm
6.4 mm
£ 0.3798 - £ 0.3954 10982 In stock
3.0 mm
3.0 mm
1.2 - 1.8 mm
1.2 - 1.8 mm
8.0 mm
£ 0.3798 - £ 0.3954 9800 In stock
3.0 mm
3.0 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
10.5 mm
£ 0.1859 - £ 0.2102 Request the lead time here
3.5 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1859 - £ 0.2102 Request the lead time here
3.5 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1859 - £ 0.2102 Request the lead time here
3.5 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
14.3 mm
£ 0.1301 - £ 0.1446 30870 In stock
4.0 mm
4.0 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
9.5 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
14.3 mm
£ 0.1267 - £ 0.1408 2970 In stock
4.75 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1617 - £ 0.1828 930 In stock
4.75 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1617 - £ 0.1828 362 In stock
4.75 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1617 - £ 0.1828 43850 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
19.1 mm
  • of 15
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

10332214

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
6700 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 25.0 mm PA UL94 V-2 Natural

10332207

Price Range
£ 0.4606 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 11.5 mm PA UL94 V-2 Natural

10332177

Price Range
£ 0.36 - £ 0.3458

Stock Levels
800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 19.8 mm PA UL94 V-2 Natural

10332191

Price Range
£ 0.3954 - £ 0.3798

Stock Levels
1998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

10332252

Price Range
£ 0.3897 - £ 0.3742

Stock Levels
2870 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

10332245

Price Range
£ 0.3812 - £ 0.3657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

10332269

Price Range
£ 0.3954 - £ 0.3798

Stock Levels
10982 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 10.5 mm PA UL94 V-2 Natural

10332306

Price Range
£ 0.3954 - £ 0.3798

Stock Levels
9800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10003879

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10003916

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10638002

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

10002810

Price Range
£ 0.1446 - £ 0.1301

Stock Levels
30870 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10630198

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10004012

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10004050

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10004081

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10003985

Price Range
£ 0.1408 - £ 0.1267

Stock Levels
2970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10004029

Price Range
£ 0.1828 - £ 0.1617

Stock Levels
930 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10004043

Price Range
£ 0.1828 - £ 0.1617

Stock Levels
362 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10004111

Price Range
£ 0.1828 - £ 0.1617

Stock Levels
43850 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm