Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Item Code Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 0.465 - £ 1.0321 1500 In stock
Steel
8.0 mm
M4
15.0 mm
£ 2.3879 - £ 2.3879 50 In stock
Steel
10.0 mm
60.0 mm
£ 1.2758 - £ 1.2758 Request the lead time here
Steel
£ 0.4216 - £ 0.4216 Request the lead time here
Steel
£ 0.31 - £ 0.31 Request the lead time here
Brass
6.0 mm
5.0 mm
£ 0.4706 - £ 0.4706 Request the lead time here
Steel
12.0 mm
5.0 mm
£ 0.6833 - £ 1.51 1700 In stock
Brass
8.0 mm
M4
15.0 mm
£ 0.3044 - £ 0.3348 Request the lead time here
Steel
6.0 mm
£ 0.5739 - £ 1.2673 Request the lead time here
Brass
6.0 mm
M3
20.0 mm
£ 0.4412 - £ 0.9714 580 In stock
Brass
8.0 mm
M3
12.0 mm
£ 0.3994 - £ 0.8824 Request the lead time here
Brass
8.0 mm
M3
7.0 mm
£ 0.4496 - £ 0.9923 Request the lead time here
Brass
6.0 mm
M3
10.0 mm
£ 0.3644 - £ 0.8038 60 In stock
Brass
6.0 mm
M3
5.0 mm
£ 1.8167 - £ 1.8167 Request the lead time here
Brass
10.0 mm
M5
30.0 mm
£ 0.5599 - £ 1.2405 1410 In stock
Brass
8.0 mm
M4
10.0 mm
£ 1.2735 - £ 1.2735 Request the lead time here
Brass
6.0 mm
M3
35.0 mm
£ 0.4636 - £ 0.4636 Request the lead time here
Brass
8.0 mm
M3
13.0 mm
£ 0.31 - £ 0.31 Request the lead time here
Steel
6.0 mm
5.0 mm
£ 0.472 - £ 0.472 Request the lead time here
Brass
6.0 mm
M2.5
18.0 mm
£ 0.3142 - £ 0.3142 100 In stock
Steel
8.0 mm
#4-40
5.0 mm
  • of 16
Male To Female Standoff Hexagonal 7.0 mm 15.0 mm Steel

304415041152

Price Range
£ 1.0321 - £ 0.465

Stock Levels
1500 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff 7.0 mm 60.0 mm Steel

304460041152

Price Range
£ 2.3879 - £ 2.3879

Stock Levels
50 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    7.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    60.0 mm
Male To Female Standoff Hexagonal 8.0 mm 20.0 mm Steel

304520041152

Price Range
£ 1.2758 - £ 1.2758

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Commodity Code
    7318190090
Male To Female Standoff Hexagonal 5.5 mm 10.0 mm Steel

304310141152

Price Range
£ 0.4216 - £ 0.4216

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Commodity Code
    7318190090
Male To Female Standoff 5.0 mm Brass

308104040050

Price Range
£ 0.31 - £ 0.31

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff 5.0 mm 5.0 mm Steel

308304041152

Price Range
£ 0.4706 - £ 0.4706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff M4 15.0 mm Brass

304415040050

Price Range
£ 1.51 - £ 0.6833

Stock Levels
1700 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff 5.0 mm Steel

308104041152

Price Range
£ 0.3348 - £ 0.3044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Thread Length
    6.0 mm
  • Commodity Code
    8301600090
Male To Female Standoff M3 20.0 mm Brass

304320240050

Price Range
£ 1.2673 - £ 0.5739

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 12.0 mm Brass

304312040050

Price Range
£ 0.9714 - £ 0.4412

Stock Levels
580 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 7.0 mm Brass

304307040050

Price Range
£ 0.8824 - £ 0.3994

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 10.0 mm Brass

304310240050

Price Range
£ 0.9923 - £ 0.4496

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 5.0 mm Brass

304305240050

Price Range
£ 0.8038 - £ 0.3644

Stock Levels
60 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M5 30.0 mm Brass

304530040050

Price Range
£ 1.8167 - £ 1.8167

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff M4 10.0 mm Brass

304410040050

Price Range
£ 1.2405 - £ 0.5599

Stock Levels
1410 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff M3 35.0 mm Brass

304335240050

Price Range
£ 1.2735 - £ 1.2735

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 13.0 mm Brass

304313040050

Price Range
£ 0.4636 - £ 0.4636

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff 5.0 mm 5.0 mm Steel

308102041152

Price Range
£ 0.31 - £ 0.31

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff M2.5 18.0 mm Brass

304218040050

Price Range
£ 0.472 - £ 0.472

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff Hexagonal 5.0 mm 5.0 mm Steel

308204041152

Price Range
£ 0.3142 - £ 0.3142

Stock Levels
100 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4-40
  • Distance Across Flats
    5.0 mm