Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Item Code Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 0.6549 - £ 1.4427 Request the lead time here
Brass
10.0 mm
M3
30.0 mm
£ 0.5003 - £ 1.0982 1500 In stock
Brass
8.0 mm
M3
15.0 mm
£ 0.4371 - £ 0.4371 Request the lead time here
Brass
8.0 mm
M3
11.0 mm
£ 0.6437 - £ 1.4217 Request the lead time here
Brass
8.0 mm
M4
12.0 mm
£ 1.532 - £ 3.4064 100 In stock
Brass
10.0 mm
M4
40.0 mm
£ 0.3602 - £ 0.3602 Request the lead time here
Steel
8.0 mm
8.0 mm
£ 1.071 - £ 1.071 Request the lead time here
Steel
£ 0.4943 - £ 0.4943 Request the lead time here
Steel
10.0 mm
30.0 mm
£ 0.2643 - £ 0.3263 Request the lead time here
Brass
6.0 mm
5.0 mm
£ 0.3924 - £ 0.3924 2500 In stock
Steel
8.0 mm
10.0 mm
£ 0.4021 - £ 0.4021 3400 In stock
Steel
8.0 mm
12.0 mm
£ 0.317 - £ 0.317 600 In stock
Steel
£ 0.385 - £ 0.385 Request the lead time here
Steel
£ 1.3381 - £ 2.9743 Request the lead time here
Steel
10.0 mm
40.0 mm
£ 0.4026 - £ 0.4026 Request the lead time here
Steel
8.0 mm
M3
15.0 mm
£ 0.3979 - £ 0.8797 Request the lead time here
Steel
8.0 mm
20.0 mm
£ 0.427 - £ 0.9405 Request the lead time here
Steel
8.0 mm
M3
18.0 mm
£ 0.8113 - £ 0.8113 Request the lead time here
Steel
£ 0.4371 - £ 0.9635 Request the lead time here
Steel
8.0 mm
18.0 mm
£ 0.9395 - £ 0.9395 Request the lead time here
Steel
10.0 mm
30.0 mm
  • of 16
Male To Female Standoff M3 30.0 mm Brass

304330040050

Price Range
£ 1.4427 - £ 0.6549

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 15.0 mm Brass

304315140050

Price Range
£ 1.0982 - £ 0.5003

Stock Levels
1500 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.5 mm
Male To Female Standoff M3 11.0 mm Brass

304311040050

Price Range
£ 0.4371 - £ 0.4371

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M4 12.0 mm Brass

304412040050

Price Range
£ 1.4217 - £ 0.6437

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff M4 40.0 mm Brass

304440040050

Price Range
£ 3.4064 - £ 1.532

Stock Levels
100 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff 5.0 mm 8.0 mm Steel

304308041152

Price Range
£ 0.3602 - £ 0.3602

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    4.0 mm
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 8.0 mm 10.0 mm Steel

304510041152

Price Range
£ 1.071 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Commodity Code
    7318190090
Male To Female Standoff 5.0 mm 30.0 mm Steel

304330041152

Price Range
£ 0.4943 - £ 0.4943

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
Male To Female Standoff 5.0 mm Brass

308101040050

Price Range
£ 0.3263 - £ 0.2643

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff 5.0 mm 10.0 mm Steel

304310041152

Price Range
£ 0.3924 - £ 0.3924

Stock Levels
2500 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    6.0 mm
  • Spacer Length
    10.0 mm
Male To Female Standoff 5.0 mm 12.0 mm Steel

304312041152

Price Range
£ 0.4021 - £ 0.4021

Stock Levels
3400 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 5.0 mm 6.0 mm Steel

304306041152

Price Range
£ 0.317 - £ 0.317

Stock Levels
600 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Commodity Code
    7318190090
Male To Female Standoff Hexagonal 5.5 mm 12.0 mm Steel

304312141152

Price Range
£ 0.385 - £ 0.385

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Commodity Code
    7318190090
Male To Female Standoff 7.0 mm 40.0 mm Steel

304440041152

Price Range
£ 2.9743 - £ 1.3381

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    7.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 5.5 mm 15.0 mm Steel

304315141152

Price Range
£ 0.4026 - £ 0.4026

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff 5.0 mm 20.0 mm Steel

304320041152

Price Range
£ 0.8797 - £ 0.3979

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 5.5 mm 18.0 mm Steel

304318141152

Price Range
£ 0.9405 - £ 0.427

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 5.5 mm 35.0 mm Steel

304335141152

Price Range
£ 0.8113 - £ 0.8113

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Commodity Code
    7318190090
Male To Female Standoff 5.0 mm 18.0 mm Steel

304318041152

Price Range
£ 0.9635 - £ 0.4371

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    18.0 mm
Male To Female Standoff 7.0 mm 30.0 mm Steel

304430041152

Price Range
£ 0.9395 - £ 0.9395

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    7.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm