Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Essentra Part Number Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 0.326 - £ 0.3401 Request the lead time here
Brass
6.0 mm
M2
5.0 mm
£ 0.9624 - £ 1.0021 Request the lead time here
Stainless Steel
6.0 mm
5.0 mm
£ 0.9525 - £ 0.9922 Request the lead time here
Stainless Steel
6.0 mm
M2.5
5.0 mm
£ 0.9893 - £ 1.0304 11400 In stock
Stainless Steel
8.0 mm
5.0 mm
£ 0.9893 - £ 1.0304 Request the lead time here
Stainless Steel
8.0 mm
5.0 mm
£ 0.4592 - £ 0.4776 782 In stock
Steel
12.0 mm
5.0 mm
£ 0.3061 - £ 0.3189 290 In stock
Steel
8.0 mm
5.0 mm
£ 0.9624 - £ 1.0021 Request the lead time here
Stainless Steel
6.0 mm
5.0 mm
£ 0.9893 - £ 1.0304 546 In stock
Stainless Steel
8.0 mm
5.0 mm
£ 0.8958 - £ 0.9326 4402 In stock
Stainless Steel
6.0 mm
M2
5.0 mm
£ 0.7885 - £ 0.8215 560 In stock
Stainless Steel
8.0 mm
M3
5.0 mm
£ 1.0252 - £ 1.0678 Request the lead time here
Stainless Steel
8.0 mm
M4
10.0 mm
£ 1.1367 - £ 1.1848 650 In stock
Stainless Steel
8.0 mm
M3
12.0 mm
£ 1.1311 - £ 1.1779 2250 In stock
Stainless Steel
8.0 mm
M4
15.0 mm
£ 0.8587 - £ 0.8944 Request the lead time here
Stainless Steel
8.0 mm
M3
10.0 mm
£ 1.7339 - £ 1.8027 Request the lead time here
Stainless Steel
12.0 mm
M6
10.0 mm
£ 0.9963 - £ 1.0376 50 In stock
Stainless Steel
8.0 mm
M3
20.0 mm
£ 0.4365 - £ 0.4549 56 In stock
Brass
6.0 mm
M2
15.0 mm
£ 0.9468 - £ 0.9851 Request the lead time here
Brass
6.0 mm
M2
30.0 mm
£ 1.0347 - £ 1.0772 68 In stock
Stainless Steel
6.0 mm
M2
20.0 mm
  • of 16
Male To Female Standoff Hexagonal 4.0 mm M2 5.0 mm

10226872

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Sub-D Standoff 5.0 mm #4-40 5.0 mm

10228142

Price Range
£ 1.0021 - £ 0.9624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 5.0 mm M2.5 5.0 mm

10227015

Price Range
£ 0.9922 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Sub-D Standoff 5.0 mm M3 5.0 mm

10228159

Price Range
£ 1.0304 - £ 0.9893

Stock Levels
11400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Sub-D Standoff 5.0 mm #4-40 5.0 mm

10228210

Price Range
£ 1.0304 - £ 0.9893

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Sub-D Standoff 5.0 mm #4-40;M3 5.0 mm

10228241

Price Range
£ 0.4776 - £ 0.4592

Stock Levels
782 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Sub-D Standoff 5.0 mm #4-40;M3 5.0 mm

10228197

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
290 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Sub-D Standoff 5.0 mm M3 5.0 mm

10228111

Price Range
£ 1.0021 - £ 0.9624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Sub-D Standoff 5.0 mm #4-40;M3 5.0 mm

10228173

Price Range
£ 1.0304 - £ 0.9893

Stock Levels
546 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 4.0 mm M2 5.0 mm

10226889

Price Range
£ 0.9326 - £ 0.8958

Stock Levels
4402 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10227114

Price Range
£ 0.8215 - £ 0.7885

Stock Levels
560 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

10227336

Price Range
£ 1.0678 - £ 1.0252

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10227152

Price Range
£ 1.1848 - £ 1.1367

Stock Levels
650 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10227343

Price Range
£ 1.1779 - £ 1.1311

Stock Levels
2250 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10227145

Price Range
£ 0.8944 - £ 0.8587

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10227749

Price Range
£ 1.8027 - £ 1.7339

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10227206

Price Range
£ 1.0376 - £ 0.9963

Stock Levels
50 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10226940

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
56 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 4.0 mm M2 30.0 mm

10227008

Price Range
£ 0.9851 - £ 0.9468

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10226988

Price Range
£ 1.0772 - £ 1.0347

Stock Levels
68 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2