Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 4.0183 - £ 4.1009 | 100 In stock |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
2.362 in
60.0 mm
|
||
| £ 5.6838 - £ 5.7972 | 30 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
1.181 in
30.0 mm
|
||
| £ 6.1374 - £ 6.265 | 910 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
1.575 in
40.0 mm
|
||
| £ 4.4862 - £ 4.5825 | Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
1.969 in
50.0 mm
|
||
| £ 3.4541 - £ 3.5366 | Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
1.181 in
30.0 mm
|
||
| £ 5.5733 - £ 5.6834 | 853 In stock |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
3.543 in
90.0 mm
|
||
| £ 5.8539 - £ 5.9815 | 90 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
1.378 in
35.0 mm
|
||
| £ 4.5137 - £ 4.61 | Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
2.756 in
70.0 mm
|
||
| £ 0.5229 - £ 0.5435 | Request the lead time here |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.709 in
18.0 mm
|
||
| £ 1.1766 - £ 1.2247 | 1203 In stock |
Steel
|
0.472 in
12.0 mm
|
M6
|
0.591 in
15.0 mm
|
||
| £ 1.2633 - £ 1.3156 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
| £ 5.5705 - £ 5.6838 | 90 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
2.756 in
70.0 mm
|
||
| £ 0.3486 - £ 0.3642 | 858 In stock |
Brass
|
0.236 in
6.0 mm
|
M2
|
0.315 in
8.0 mm
|
||
| £ 1.3073 - £ 1.3623 | 4055 In stock |
Brass
|
0.315 in
8.0 mm
|
M5
|
0.709 in
18.0 mm
|
||
| £ 5.2303 - £ 5.3295 | 80 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
0.984 in
25.0 mm
|
||
| £ 6.2933 - £ 6.4209 | 70 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
2.362 in
60.0 mm
|
||
| £ 5.0091 - £ 5.1055 | 52 In stock |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
3.15 in
80.0 mm
|
||
| £ 0.4748 - £ 0.4946 | 3140 In stock |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.512 in
13.0 mm
|
||
| £ 3.1238 - £ 3.1926 | 78 In stock |
Brass
|
0.394 in
10.0 mm
|
M5
|
1.969 in
50.0 mm
|
||
| £ 0.4985 - £ 0.5195 | 9550 In stock |
Steel
|
0.394 in
10.0 mm
|
|
1.378 in
35.0 mm