Quantity | Unit price |
---|---|
100 - 999 | £ 0.4412 |
1000+ | £ 0.4313 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Nickel Plated |
---|---|
Full Material | Brass |
Spacer Shape | Hexagonal |
Thread Type | Self-Tapping;Metric |
Compatible Thread Sizes (All) | M3 |
Distance Across Flats | 0.217 in |
Distance Across Flats | 5.5 mm |
Internal Thread Length | 0.276 in |
Internal Thread Length | 7.0 mm |
Spacer Length | 0.787 in |
Spacer Length | 20.0 mm |
Thread Length | 0.236 in |
Thread Length | 6.0 mm |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue