Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
490 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
£ 0.1891 - £ 0.2942 Request the lead time here
90.0 mm
Red
LDPE
Lateral
86.0 mm
3
£ 0.0087 - £ 0.0136 Request the lead time here
14.5 mm
Red
LDPE - PIR
No Tab
12.0 mm
9.0
4
£ 0.2047 - £ 0.3185 Request the lead time here
136.5 mm
Red
LDPE
Lateral
132.0 mm
3
£ 0.0103 - £ 0.016 Request the lead time here
18.5 mm
Red
LDPE - PIR
No Tab
15.5 mm
9.5
4
£ 0.1551 - £ 0.2413 Request the lead time here
75.0 mm
Red
LDPE
Lateral
68.0 mm
11.2
3
£ 0.168 - £ 0.2613 Request the lead time here
9.5 mm
Red
LDPE
Lateral
75.0 mm
17.0
3
£ 0.1782 - £ 0.2772 Request the lead time here
85.0 mm
Red
LDPE
Lateral
81.0 mm
9.5
3
£ 0.0577 - £ 0.0897 Request the lead time here
27.8 mm
Red
LDPE - PIR
Lateral
24.5 mm
10.4
3
£ 0.1248 - £ 0.1942 Request the lead time here
53.2 mm
Red
LDPE - PIR
Lateral
49.0 mm
10.3
3
£ 0.1324 - £ 0.206 Request the lead time here
60.4 mm
Red
LDPE - PIR
Lateral
54.0 mm
10.8
3
£ 0.1614 - £ 0.2512 Request the lead time here
76.0 mm
Red
LDPE
Lateral
73.0 mm
9.7
3
£ 0.193 - £ 0.3002 Request the lead time here
97.0 mm
Red
LDPE
Lateral
94.0 mm
10.0
3
£ 0.0117 - £ 0.0182 Request the lead time here
22.0 mm
Red
LDPE - PIR
No Tab
19.0 mm
10.0
4
£ 0.0778 - £ 0.121 Request the lead time here
37.5 mm
Red
LDPE - PIR
Lateral
32.0 mm
11.5
3
£ 0.0404 - £ 0.0629 Request the lead time here
18.5 mm
Red
LDPE - PIR
Lateral
15.0 mm
9.5
3
£ 0.0481 - £ 0.0748 Request the lead time here
22.0 mm
Red
LDPE
Lateral
19.5 mm
10.0
3
£ 0.1199 - £ 0.1866 Request the lead time here
52.3 mm
Red
LDPE - PIR
Lateral
47.0 mm
10.4
3
£ 0.1433 - £ 0.223 Request the lead time here
65.4 mm
Red
LDPE - PIR
Lateral
59.0 mm
10.9
3
£ 0.0174 - £ 0.0271 Request the lead time here
24.5 mm
Red
LDPE - PIR
No Tab
21.0 mm
11.0
4
£ 0.0864 - £ 0.1344 Request the lead time here
38.3 mm
Red
LDPE - PIR
Lateral
34.0 mm
10.0
3
  • of 25
Parallel Protection Plug 86.0 mm LDPE Red

20570484

Price Range
£ 0.2942 - £ 0.1891

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • d
    86.0 mm
  • H
    9.5 mm
  • L
    23.0 mm
  • Material
    LDPE
Parallel Protection Plug 12.0 mm 14.5 mm 9.0 mm LDPE - PIR Red

20570545

Price Range
£ 0.0136 - £ 0.0087

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • d
    12.0 mm
  • Thread Size
    1/4 in
  • Thread Standard
    NPT
  • Thread Standard
    GAS
Parallel Protection Plug 132.0 mm LDPE Red

20570521

Price Range
£ 0.3185 - £ 0.2047

Stock Levels
Request the lead time here
Attributes
  • D
    136.5 mm
  • d
    132.0 mm
  • H
    13.0 mm
  • L
    25.0 mm
  • Material
    LDPE
Parallel Protection Plug 15.5 mm 18.5 mm 9.5 mm LDPE - PIR Red

20570552

Price Range
£ 0.016 - £ 0.0103

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • d
    15.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    GAS
  • Thread Standard
    NPT
Parallel Protection Plug 68.0 mm 75.0 mm 11.2 mm LDPE Red

20570385

Price Range
£ 0.2413 - £ 0.1551

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • d
    68.0 mm
  • Material
    LDPE
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 75.0 mm 9.5 mm 17.0 mm LDPE Red

20570422

Price Range
£ 0.2613 - £ 0.168

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • d
    75.0 mm
  • Material
    LDPE
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 81.0 mm 85.0 mm 9.5 mm LDPE Red

20570453

Price Range
£ 0.2772 - £ 0.1782

Stock Levels
Request the lead time here
Attributes
  • D
    85.0 mm
  • d
    81.0 mm
  • Material
    LDPE
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 24.5 mm 27.8 mm 10.4 mm LDPE - PIR Red

20570026

Price Range
£ 0.0897 - £ 0.0577

Stock Levels
Request the lead time here
Attributes
  • D
    27.8 mm
  • d
    24.5 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 49.0 mm 53.2 mm 10.3 mm LDPE - PIR Red

20570279

Price Range
£ 0.1942 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    53.2 mm
  • d
    49.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 54.0 mm 60.4 mm 10.8 mm LDPE - PIR Red

20570309

Price Range
£ 0.206 - £ 0.1324

Stock Levels
Request the lead time here
Attributes
  • D
    60.4 mm
  • d
    54.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 73.0 mm 76.0 mm 9.7 mm LDPE Red

20570408

Price Range
£ 0.2512 - £ 0.1614

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • d
    73.0 mm
  • Material
    LDPE
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 94.0 mm 97.0 mm 10.0 mm LDPE Red

20570491

Price Range
£ 0.3002 - £ 0.193

Stock Levels
Request the lead time here
Attributes
  • D
    97.0 mm
  • d
    94.0 mm
  • Material
    LDPE
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 19.0 mm 22.0 mm 10.0 mm LDPE - PIR Red

20570569

Price Range
£ 0.0182 - £ 0.0117

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • d
    19.0 mm
  • Thread Size
    1/2 in
  • Thread Standard
    NPT
  • Thread Standard
    GAS
Parallel Protection Plug 32.0 mm 37.5 mm 11.5 mm LDPE - PIR Red

20570095

Price Range
£ 0.121 - £ 0.0778

Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • d
    32.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 15.0 mm 18.5 mm 9.5 mm LDPE - PIR Red

20569945

Price Range
£ 0.0629 - £ 0.0404

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • d
    15.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 19.5 mm 22.0 mm 10.0 mm LDPE Red

20569983

Price Range
£ 0.0748 - £ 0.0481

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • d
    19.5 mm
  • Material
    LDPE
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 47.0 mm 52.3 mm 10.4 mm LDPE - PIR Red

20570255

Price Range
£ 0.1866 - £ 0.1199

Stock Levels
Request the lead time here
Attributes
  • D
    52.3 mm
  • d
    47.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 59.0 mm 65.4 mm 10.9 mm LDPE - PIR Red

20570347

Price Range
£ 0.223 - £ 0.1433

Stock Levels
Request the lead time here
Attributes
  • D
    65.4 mm
  • d
    59.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral
Parallel Protection Plug 21.0 mm 24.5 mm 11.0 mm LDPE - PIR Red

20570576

Price Range
£ 0.0271 - £ 0.0174

Stock Levels
Request the lead time here
Attributes
  • D
    24.5 mm
  • d
    21.0 mm
  • Thread Size
    5/8 in
  • Thread Standard
    GAS
  • Thread Standard
    NPT
Parallel Protection Plug 34.0 mm 38.3 mm 10.0 mm LDPE - PIR Red

20570125

Price Range
£ 0.1344 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • D
    38.3 mm
  • d
    34.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
  • Pull Direction
    Lateral