Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
490 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
£ 0.1911 - £ 0.2972 45 In stock
115.0 mm
Natural
LDPE
No Tab
111.0 mm
12.7
4
£ 0.1911 - £ 0.2972 Request the lead time here
111.5 mm
Natural
LDPE
No Tab
108.0 mm
10.5
4
£ 0.319 - £ 0.4963 Request the lead time here
130.0 mm
Natural
LDPE
No Tab
126.0 mm
13.7
4
£ 0.1911 - £ 0.2972 Request the lead time here
114.0 mm
Natural
LDPE
No Tab
110.0 mm
12.5
4
£ 0.2361 - £ 0.3673 Request the lead time here
124.0 mm
Natural
LDPE
No Tab
117.0 mm
12.0
4
£ 0.319 - £ 0.4963 Request the lead time here
132.0 mm
Natural
LDPE
No Tab
128.0 mm
13.5
4
£ 0.1172 - £ 0.1824 Request the lead time here
77.5 mm
Natural
LDPE
No Tab
74.0 mm
10.5
4
£ 0.1777 - £ 0.2765 1705 In stock
108.0 mm
Natural
LDPE
No Tab
105.0 mm
10.5
4
£ 0.1777 - £ 0.2765 550 In stock
109.5 mm
Natural
LDPE
No Tab
106.0 mm
10.5
4
£ 0.0467 - £ 0.0727 Request the lead time here
44.0 mm
Natural
LDPE - PIR
No Tab
39.0 mm
10.5
4
£ 0.0653 - £ 0.1016 1800 In stock
65.0 mm
Natural
LDPE
No Tab
58.0 mm
11.0
4
£ 0.3265 - £ 0.5079 30 In stock
136.5 mm
Natural
LDPE
No Tab
132.0 mm
13.0
4
£ 0.3567 - £ 0.5549 Request the lead time here
152.0 mm
Natural
LDPE
No Tab
146.0 mm
12.0
4
£ 0.3529 - £ 0.5491 Request the lead time here
141.0 mm
Natural
LDPE
No Tab
136.0 mm
12.5
4
£ 0.3808 - £ 0.5924 Request the lead time here
156.0 mm
Natural
LDPE
No Tab
152.0 mm
15.0
4
£ 0.0392 - £ 0.0611 Request the lead time here
33.0 mm
Natural
LDPE - PIR
No Tab
30.0 mm
10.0
4
£ 0.0241 - £ 0.0376 Request the lead time here
31.0 mm
Natural
LDPE - PIR
No Tab
27.5 mm
10.5
4
£ 0.319 - £ 0.4963 Request the lead time here
134.0 mm
Natural
LDPE
No Tab
130.0 mm
13.5
4
£ 0.0239 - £ 0.0372 Request the lead time here
7.5 mm
Red
LDPE - PIR
Lateral
9.5 mm
3
£ 0.1646 - £ 0.2561 Request the lead time here
77.5 mm
Red
LDPE
Lateral
74.0 mm
3
  • of 25
Parallel Protection Plug 111.0 mm 115.0 mm 12.7 mm LDPE Natural

20568115

Price Range
£ 0.2972 - £ 0.1911

Stock Levels
45 In stock
Attributes
  • D
    115.0 mm
  • d
    111.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 108.0 mm 111.5 mm 10.5 mm LDPE Natural

20568092

Price Range
£ 0.2972 - £ 0.1911

Stock Levels
Request the lead time here
Attributes
  • D
    111.5 mm
  • d
    108.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 126.0 mm 130.0 mm 13.7 mm LDPE Natural

20568184

Price Range
£ 0.4963 - £ 0.319

Stock Levels
Request the lead time here
Attributes
  • D
    130.0 mm
  • d
    126.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 110.0 mm 114.0 mm 12.5 mm LDPE Natural

20568108

Price Range
£ 0.2972 - £ 0.1911

Stock Levels
Request the lead time here
Attributes
  • D
    114.0 mm
  • d
    110.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 117.0 mm 124.0 mm 12.0 mm LDPE Natural

20568146

Price Range
£ 0.3673 - £ 0.2361

Stock Levels
Request the lead time here
Attributes
  • D
    124.0 mm
  • d
    117.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 128.0 mm 132.0 mm 13.5 mm LDPE Natural

20568191

Price Range
£ 0.4963 - £ 0.319

Stock Levels
Request the lead time here
Attributes
  • D
    132.0 mm
  • d
    128.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 74.0 mm 77.5 mm 10.5 mm LDPE Natural

20567996

Price Range
£ 0.1824 - £ 0.1172

Stock Levels
Request the lead time here
Attributes
  • D
    77.5 mm
  • d
    74.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 105.0 mm 108.0 mm 10.5 mm LDPE Natural

20568061

Price Range
£ 0.2765 - £ 0.1777

Stock Levels
1705 In stock
Attributes
  • D
    108.0 mm
  • d
    105.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 106.0 mm 109.5 mm 10.5 mm LDPE Natural

20568078

Price Range
£ 0.2765 - £ 0.1777

Stock Levels
550 In stock
Attributes
  • D
    109.5 mm
  • d
    106.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 39.0 mm 44.0 mm 10.5 mm LDPE - PIR Natural

20567910

Price Range
£ 0.0727 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    39.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 58.0 mm 65.0 mm 11.0 mm LDPE Natural

20567972

Price Range
£ 0.1016 - £ 0.0653

Stock Levels
1800 In stock
Attributes
  • D
    65.0 mm
  • d
    58.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 132.0 mm 136.5 mm 13.0 mm LDPE Natural

20568214

Price Range
£ 0.5079 - £ 0.3265

Stock Levels
30 In stock
Attributes
  • D
    136.5 mm
  • d
    132.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 146.0 mm 152.0 mm 12.0 mm LDPE Natural

20568269

Price Range
£ 0.5549 - £ 0.3567

Stock Levels
Request the lead time here
Attributes
  • D
    152.0 mm
  • d
    146.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 136.0 mm 141.0 mm 12.5 mm LDPE Natural

20568238

Price Range
£ 0.5491 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • D
    141.0 mm
  • d
    136.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 152.0 mm 156.0 mm 15.0 mm LDPE Natural

20568283

Price Range
£ 0.5924 - £ 0.3808

Stock Levels
Request the lead time here
Attributes
  • D
    156.0 mm
  • d
    152.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 30.0 mm 33.0 mm 10.0 mm LDPE - PIR Natural

20567866

Price Range
£ 0.0611 - £ 0.0392

Stock Levels
Request the lead time here
Attributes
  • D
    33.0 mm
  • d
    30.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 27.5 mm 31.0 mm 10.5 mm LDPE - PIR Natural

20567835

Price Range
£ 0.0376 - £ 0.0241

Stock Levels
Request the lead time here
Attributes
  • D
    31.0 mm
  • d
    27.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 130.0 mm 134.0 mm 13.5 mm LDPE Natural

20568207

Price Range
£ 0.4963 - £ 0.319

Stock Levels
Request the lead time here
Attributes
  • D
    134.0 mm
  • d
    130.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 9.5 mm LDPE - PIR Red

20569877

Price Range
£ 0.0372 - £ 0.0239

Stock Levels
Request the lead time here
Attributes
  • D
    7.5 mm
  • d
    9.5 mm
  • H
    12.5 mm
  • L
    15.5 mm
  • Material
    LDPE - PIR
Parallel Protection Plug 74.0 mm LDPE Red

20570415

Price Range
£ 0.2561 - £ 0.1646

Stock Levels
Request the lead time here
Attributes
  • D
    77.5 mm
  • d
    74.0 mm
  • H
    10.5 mm
  • L
    15.0 mm
  • Material
    LDPE