Menu Search

Parallel Protection Plugs PCR

In stock

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
£ 0.0423 - £ 0.0658 Request the lead time here
41.0 mm
46.0 mm
10.5 mm
DN40
£ 0.0231 - £ 0.0359 Request the lead time here
25.5 mm
29.0 mm
10.5 mm
DN25
£ 0.03 - £ 0.0467 Request the lead time here
32.0 mm
37.0 mm
10.5 mm
£ 0.08 - £ 0.1245 1620 In stock
65.0 mm
69.0 mm
10.0 mm
DN65
£ 0.0096 - £ 0.0107 Request the lead time here
4.0 mm
7.5 mm
5.0 mm
£ 0.0375 - £ 0.0583 Request the lead time here
£ 0.0497 - £ 0.0774 Request the lead time here
£ 0.0507 - £ 0.079 Request the lead time here
49.0 mm
54.5 mm
11.0 mm
£ 0.0561 - £ 0.0874 Request the lead time here
£ 0.0585 - £ 0.091 Request the lead time here
55.0 mm
61.0 mm
10.0 mm
£ 0.0742 - £ 0.1154 Request the lead time here
£ 0.1197 - £ 0.1862 Request the lead time here
84.0 mm
90.0 mm
10.0 mm
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.1176 - £ 0.183 Request the lead time here
82.0 mm
85.5 mm
9.5 mm
£ 0.1124 - £ 0.1748 Request the lead time here
77.0 mm
81.0 mm
9.5 mm
£ 0.1134 - £ 0.1764 Request the lead time here
78.0 mm
82.0 mm
10.5 mm
£ 0.1656 - £ 0.2576 630 In stock
100.0 mm
104.5 mm
10.5 mm
£ 0.044 - £ 0.0685 Request the lead time here
43.0 mm
47.8 mm
10.7 mm
£ 0.0487 - £ 0.0758 Request the lead time here
48.0 mm
53.0 mm
10.5 mm
£ 0.0103 - £ 0.016 Request the lead time here
5.5 mm
9.0 mm
6.0 mm
  • of 10
Parallel Protection Plug 41.0 mm LDPE - PCR Green

20744359

Price Range
£ 0.0658 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • D
    46.0 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN40
  • Colour
    Green
Parallel Protection Plug 25.5 mm LDPE - PCR Green

20744427

Price Range
£ 0.0359 - £ 0.0231

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • D
    29.0 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN25
  • Colour
    Green
Parallel Protection Plug 32.0 mm LDPE - PCR Green

20744465

Price Range
£ 0.0467 - £ 0.03

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • D
    37.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 65.0 mm LDPE - PCR Green

20744380

Price Range
£ 0.1245 - £ 0.08

Stock Levels
1620 In stock
Attributes
  • d
    65.0 mm
  • D
    69.0 mm
  • h
    10.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN65
  • Colour
    Green
Parallel Protection Plug 4.0 mm LDPE - PCR Green

20744410

Price Range
£ 0.0107 - £ 0.0096

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • D
    7.5 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 37.5 mm LDPE - PCR Green

20744540

Price Range
£ 0.0583 - £ 0.0375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 48.5 mm LDPE - PCR Green

20744601

Price Range
£ 0.0774 - £ 0.0497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 49.0 mm LDPE - PCR Green

20744618

Price Range
£ 0.079 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • d
    49.0 mm
  • D
    54.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 53.5 mm LDPE - PCR Green

20744649

Price Range
£ 0.0874 - £ 0.0561

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 55.0 mm LDPE - PCR Green

20744663

Price Range
£ 0.091 - £ 0.0585

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • D
    61.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 63.5 mm LDPE - PCR Green

20744724

Price Range
£ 0.1154 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 84.0 mm LDPE - PCR Green

20744861

Price Range
£ 0.1862 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • d
    84.0 mm
  • D
    90.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 93.0 mm LDPE - PCR Green

20744953

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 82.0 mm LDPE - PCR Green

20744847

Price Range
£ 0.183 - £ 0.1176

Stock Levels
Request the lead time here
Attributes
  • d
    82.0 mm
  • D
    85.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 77.0 mm LDPE - PCR Green

20744809

Price Range
£ 0.1748 - £ 0.1124

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • D
    81.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 78.0 mm LDPE - PCR Green

20744816

Price Range
£ 0.1764 - £ 0.1134

Stock Levels
Request the lead time here
Attributes
  • d
    78.0 mm
  • D
    82.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 100.0 mm LDPE - PCR Green

20745004

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
630 In stock
Attributes
  • d
    100.0 mm
  • D
    104.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 43.0 mm LDPE - PCR Green

20745011

Price Range
£ 0.0685 - £ 0.044

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    47.8 mm
  • h
    10.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 48.0 mm LDPE - PCR Green

20745028

Price Range
£ 0.0758 - £ 0.0487

Stock Levels
Request the lead time here
Attributes
  • d
    48.0 mm
  • D
    53.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 5.5 mm LDPE - PCR Green

20745080

Price Range
£ 0.016 - £ 0.0103

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    9.0 mm
  • h
    6.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR